In recent years smartphones and portable devices are becoming increasingly multifunctional, requiring more components along with greater power consumption. This reduces available mounting area considerably, increasing design complexity. In response to this, ROHM developed a space-saving module ideal for portable devices and high density applications.
The BZ6A Series integrates all required capacitors and inductors in a single package, resulting in the smallest plug-in type module in the industry *(2.3mm × 2.9mm × 1.0mm).
*ROHM 9/20/2011 survey