New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

High-speed switching mini-power MPT3 package (SOT-89/SC-62) transistors

Overview / Features | Applications | Lineup

Higher efficiency

Overview / Features

ROHM's MPT3 package mini-power transistors are designed for flat panel displays, power supplies, and automotive applications.
New process and circuitry are utilized for high-speed switching characteristics.
In addition, OFF switching speed is increased by 30% over competitor models for lower switching loss. In addition to the conventional MPT3 package (SC-62), complex types are offered in the compact TSMT package that reduces mounting are by 55%, contributing to smaller, lighter sets.

OFF Operating Waveforms

Applications

Single Element Type
■General-purpose Switches/Drivers

Dual Element Type

■Buffer Circuit ■Collector Resonance
Buffer Circuit Collector Resonance

Suitable for a variety of applications:
Power supplies, AV equipment, Communication devices, Car audio, TVs, PCs, Office equipment, and more

Applications

Lineup

· PNP Type
VCEO Ic Existing Package hFE   New Package VCEO Ic hFE
30V
(*32V)
1A *2SB1132 120-390 2SAR293P 30V 1A 270-680
2A *2SB1188 2SAR512P 2A 200-500
3A - -   2SAR552P 3A
5A - -   2SAR542P 5A
50V
(*60V)
2A *2SB1561 120-270 2SAR553P 50V 2A 180-450
3A 2SA1797 2SAR533P 3A
*2SA2071
80V
(*90V)
0.7A 2SB1189 120-390 2SAR514P 80V 0.7A 120-390
1A 2SB1260 2SAR554P 1.5A
2.5A - -   2SAR544P 2.5A

 

· NPN Type
VCEO Ic Existing Package hFE   New Package VCEO Ic hFE
30V
(*32V)
1A *2SD1664 120-390 2SCR293P 30V 1A 270-680
2A *2SD1766 2SCR512P 2A 200-500
3A - -   2SCR552P 3A
5A - -   2SCR542P 5A
50V
(*60V)
1A 2SC5053 120-390 2SCR513P 50V 1A 180-450
2A *2SD2391 120-270 2SCR553P 2A
3A 2SC4672 120-390 2SCR533P 3A
80V
(*90V)
0.7A 2SD1767 120-390 2SCR514P 80V 0.7A 120-390
1A 2SD1898 120-390 2SCR554P 1.5A
2.5A - -   2SCR544P 2.5A

Related Information

ROHM utilizes proprietary technology to develop MOSFET products that meet customer needs as well as expand our considerable lineup.
Click here for inquiries concerning our products

News