New products of 2012New products of 2011New products of 2010New products of 2009Products
|
|
|
![]() |
| Part No. | Size Code |
Rated Power (70ºC) |
Maximum Element Voltage (V) |
Resistance Tolerance |
Resistance- Temperature Coefficient (ppm / ºC) |
Resistance Range |
Operating Temperature Range (ºC) |
|---|---|---|---|---|---|---|---|
| MCR006 | 0603 | 1 / 20W (0.05W) |
25 | J (±5%) | +600 / -200 | 1.0Ω to 9.1Ω (E24 Series) |
-55 to +125 |
| ±250 | 10Ω to 10MΩ (E24 Series) |
||||||
| F (±1%) | ±250 | 10Ω to 10MΩ (E24 Series) |
|||||
| D (±0.5%) | ±200 | 10Ω to 910Ω (E24 Series) |
|||||
| ±100 | 1kΩ to 1MΩ (E24 Series) |
|
![]() |
News2012.04.06
2012.01.18
2011.11.29