New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

Features

ROHM's ultra-compact 0402(01005)-sized resistors contribute to greater miniaturization
ROHM's ultra-compact MCR004 series resistors reduce mounting area and volume by 56% and 72%, respectively, compared with the 0603(0201)-sized MCR006 series.

Novel semiconductor process technology guarantees an external dimensional tolerance of ± 20µm
Advanced process technology is required in order to develop 0402(01005) and 0603(0201) size ultra-compact chip resistors with superior precision Manufacturing equipment developed in-house ensure high dimensional precision.
Pressed Carrier Tape Applications
Using a pressed carrier tape reduces mounting errors compared with conventional carrier tapes
Pressed Carrier Tape Advantages

Specifications

Part No. MCR004
Size
(mm (inch))
0402(01005)
Rated Power 1/32W(0.031W)
Rated Voltage √(Rated Voltage x Nominal Value) or the maximum element voltage, whichever is smaller
Maximum Element Voltage 15V
Resistance Tolerance F(± 1%),J(± 5%)
Resistance Range 10Ω to 91Ω
(E24)
100Ω to 3MΩ
(E24)
Resistance Temperature Characteristics ±300ppm/ºC ±250ppm/ºC
Operating Temperature Range -55 to +125ºC
External Dimensions

Applications

    Portable applications (i.e. mobile phones, digital cameras)
    Module devices, including VCO and TCXO

Related Information

[Related Products]

ROHM utilizes the most advanced technologies to develop products that meet the needs of current and next-generation devices.

Inquiries concerning our products

News