New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices

Outline

ROHM 3-terminal EMI filters eliminate noise on power supply lines for more stable IC operation. Only ROHM offers 4A-rated products in the 1608 (0603) size.

Dimensions

Features

  • Superior attenuation in the high frequency region compared with conventional 2-terminal capacitors results in greater noise filtering efficiency.
  • Entire lineup rated at 4A, ensuring compatibility with large current applications.
Attenuation comparison

Applications

Mobile phones Displays

Lineup

Part No. Capaci-
tance
Temperature Character-
istics
Rated Voltage
(V)
Rated Current
(A)
Capaci-
tance Tolerance
(%)
DC Resi-
stance
(mΩ)
Insulation Resi-
stance
(MΩ)
Operating Tempera-
ture
(ºC)
1000pF CN
±15%
25 4 ±20 below 20 from 1000 -55 to+125
2200pF
3300pF
4700pF
10000pF
22000pF
47000pF
0.1µF 16 from 500
0.22µF 10 from 230 -55 to+85
0.47µF from 110
1µF 6.3 from 50
☆:Under development

ROHM utilizes novel technologies to develop products that meet the needs of current and next-generation devices.

Please do not hesitate to contact us if you need further information about the MCF18 series.

News