|
|
|
ROHM 3-terminal EMI filters eliminate noise on power supply lines for more stable IC operation. Only ROHM offers 4A-rated products in the 1608 (0603) size. |
![]() |
|
New products of 2010New products of 2009New products of 2008Products
![]() |
| Part No. | Capaci- tance |
Temperature Character- istics |
Rated Voltage (V) |
Rated Current (A) |
Capaci- tance Tolerance (%) |
DC Resi- stance (mΩ) |
Insulation Resi- stance (MΩ) |
Operating Tempera- ture (ºC) |
|---|---|---|---|---|---|---|---|---|
| 1000pF | CN ±15% |
25 | 4 | ±20 | below 20 | from 1000 | -55 to+125 | |
| 2200pF | ||||||||
| 3300pF | ||||||||
| 4700pF | ||||||||
| 10000pF | ||||||||
| 22000pF | ||||||||
| 47000pF | ||||||||
| 0.1µF | 16 | from 500 | ||||||
| 0.22µF | 10 | from 230 | -55 to+85 | |||||
| 0.47µF | from 110 | |||||||
| 1µF | 6.3 | from 50 |
| ☆:Under development |
News2010.03.01
2-Wavelength Laser Diodes with Novel Real Index Guide for High Temperature, Low Current Operation
2010.02.25
ROHM's ultra-low voltage drive MOSFETs - ECOMOSTM - enable driving from a control voltage of 0.9V
2010.02.01
2010.01.06
Optimized for high voltage loads in voltage divider circuits High voltage chip resistors KTR Series
2009.11.27