New products of 2012New products of 2011New products of 2010New products of 2009Products
|
|
|
ROHM's wide terminal configuration significantly improves joint strength against mechanical stress caused by board contraction/expansion. In addition, an original resistive element structure and trimming design provides superior anti-surge characteristics and higher rated power. |
<External Dimensions>
|
(Units: mm)
|
|
|
| Part No. | Size | Rated Power |
High voltage elemen (V) |
Resistance Tolerance |
Resistance Temperature Coefficient (ppm/ºC) |
Resistance Range |
Operating Temperature Range |
| LTR10EZPJ | 2012 | 1/4W | 150 | J (± 5%) | ±200 | 1Ω ~ 1MΩ | -55 ~ +155ºC |
| LTR10EZPF | F (± 1%) | ±100 | |||||
| LTR10EZPD | D (± 0.5%) | 10Ω ~ 1MΩ | |||||
| LTR18EZPJ | 3216 | 1/2W | 200 | J (± 5%) | ±200 | 1Ω ~ 1MΩ | |
| LTR18EZPF | F (± 1%) | ±100 | |||||
| LTR18EZPD | D (± 0.5%) | 10Ω ~ 1MΩ | |||||
| LTR50UZPJ | 5025 | 1W | 200 | J (± 5%) | ±200 | 1Ω ~ 1MΩ | |
| LTR50UZPF | F (± 1%) | ±100 | |||||
| LTR50UZPD | D (± 0.5%) | 10Ω ~ 130KΩ |
News2012.01.18
2011.11.29
2011.10.11