New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices
Expand!Optical adjustment functionality adds a whole new level to existing sets.Illuminance Sensor LSI Series.Converts light to electricity

ROHMfs Illuminance Sensor IC


Light Detecting Illuminance Sensor IC.The illuminance sensor IC is,capable of converting light into electrical signals with a spectral sensitivity close to that of the human eye.
Energy saving,High visibility,Cadmium-free,Eye-friendly
ROHM's illuminance sensor ICs eliminate the need for continuous operation and enable the development of devices in harmony with people's lifestyles. The light modulation function features a spectral sensitivity close to that of the human eye, making it possible to design a wide variety of applications with reduced energy consumption and greater visibility.

Compact surface mount package,BH1600FVC/BH1710FVC

Part Number
Output Type
Supply Voltage
(V)
Photoelectric Current Ratio (Incandescent lamp/Fluorescent light)
Illuminance Measurement Range (1×)
Package
BH1600FVC
Current output
2.4 to 3.6
1.1
0 to 50,000 or more Surface mount
3mm×1.6mm×Height 0.75mm
Digital output
(16 bit serial output)
2.4 to 3.6
1.0
0 to 65,000
Surface mount
3mm×1.6mm×Height 0.75mm
» See here for other IC product lineups

ROHMfs Illuminance Sensor IC Please click here for inquires or for more information.


News