New products of 2012New products of 2011New products of 2010New products of 2009Products
|
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
ROHM’s new BP5875 is designed to be a more compact version of the BP5872, and features the same key advantages, including a thin form factor, dimming compatibility, harmonics standards compliance, universal input, and high efficiency operation, making it ideal for a variety of applications. |
|
ROHM’s existing power supply module, the BP5872, proved too large to integrate into the power supply housings of ceiling lights. |
Dimming over a wide range (10-100%) is easily enabled using analog input. |
![]() ![]() |
A low noise, high efficiency pseudo-resonance switching method is used that minimizes switching loss across the switching MOSFET for improved efficiency. |
![]() ![]() |
| Parameter | Symbol | Standard | Unit | Remarks | ||
|---|---|---|---|---|---|---|
| Min. | Typ. | Max. | ||||
| Input Voltage Range | Vi | 80 | 100 | 264 | VAC | 50/60Hz |
| Input Power Factor | θ | 0.90 | 0.95 | - | - | Vi=AC100V |
| Output Voltage Range | Vo | 60 | - | 91.2 | V | Io=300mA |
| Output Current | Io | 270 | 300 | 330 | mA | - |
| Output Open Voltage | Vopen | - | - | 120 | V | Io=0mA |
![]() |
| Part No. | Input Voltage [ V ] |
Output Voltage [ V ] |
Output Current [ mA ] |
External Dimensions [ mm ] |
Features |
|---|---|---|---|---|---|
| BP5870 | AC80 to 264 | 30 to 45.6 | 150×2 Output / 300×1 Output |
210.5×30.5×27.9 | Built-in PFC circuit Compatible with both 0.5W and 1W LEDs Universal input |
| ☆BP5872 | AC80 to 264 | 60 to 91.2 | 300 | 245.5×32.5×17.6 | Built-in PFC circuit Supports analog dimming Universal input |
| ☆BP5873 | AC85 to 264 | 35 to 55 | 270×2 Output | 230.5×45.5×15.9 | Built-in PFC circuit Supports analog dimming Universal input |
| BP5875 | AC80 to 264 | 60 to 91.2 | 300 | 65×130×19.2 | No external circuit required Supports analog dimming Universal input |
• Production lighting (i.e. spotlights, downlights) |
![]() |
|
|
News2012.04.06
2012.01.18
2011.11.29