New products of 2012New products of 2011New products of 2010New products of 2009Products
|
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The proliferation of LED displays in everyday life have increased the demand for LED drivers. ROHM LED display driver ICs provide high performance capability in a user-friendly design, making them ideal for a variety of applications, including signage, large displays, decorative lighting, traffic signals, home appliances, toys, and gaming/entertainment equipment. |
|
![]() |
|
| Lamp Pattern Examples | ||
|
Get the Flash Player to see this player
|
Get the Flash Player to see this player
|
![]() |
|
Get the Flash Player to see this player
|
Get the Flash Player to see this player
|
![]() |
|
| Feature 1 : 16ch NMOS transistor built in | |
|
ROHM open drain-type LED drivers feature 16 channels for driving up to 16 lines at once. This enables support for a variety of LED systems, from monochrome and multicolor LEDs to 7-segment types and LED displays. |
![]() |
| ▲ Block Diagram | |
| Feature 2 : Enables direct drive of high power LEDs | |
|
The internal Nch MOS transistor provides up to 80mA for each channel. Multiple channels can be combined (connected in parallel) to drive high power LEDs. |
![]() |
| ▲ Block Diagram | |
| Feature 3 : Connect LEDs in Series or Parallel |
|
The voltage resistance of the LED driver terminals (MOS transistor) is 20V (max.). This allows 3 LEDs to be connected in series* (3.2V VF). Utilizing all 16 channels makes it possible to drive up to 48 LEDs. Or 144 LEDs can be connected in parallel (48 × 3). *1 : Up to 3 LEDs can be connected in series after taking into account the LED supply voltage and VF variation of each LED. |
![]() |
| ▲ Block Diagram |
| Feature 4 : Set the LED current of each channel via external resistance | |
The LED current for each channel can be set via external resistor to ensure uniform brightness. |
![]() |
| ▲ Block Diagram | |
|
| Feature 5 : PWM dimming minimizes microcontroller load | |
|
The internal software-based PWM dimming function eliminates the need for PWM signal generation by the microcontroller (for dimming). Only digital instructions are required, making it unnecessary for the microcontroller to be always ON during dimming operation. |
![]() |
| ▲ Block Diagram | |
| Feature 6 : 256-step gradation ensures smooth dimming | |
|
256-step (8bit) PWM dimming is possible for smooth adjustment. In addition, each channel can be independently set to achieve a variety of lighting effects. |
![]() |
| ▲ Block Diagram | |
| Feature 7 : PWM frequency switching based on conditions | |||||||
2 types of PWM frequency is enabled via software control for optimum operation based on set conditions.
|
|||||||
| ▲ Block Diagram | |||||||
|
| Feature 8 : Dimming possible using 2 different interfaces | ||||||
|
Select between I2C or 2-line serial bus interface based on set requirements
|
||||||
![]() |
||||||
| ▲ Block Diagram | ||||||
| Feature 9 : 4 types of reset control | ||||||||||
4 different reset methods ensure proper use based on conditions |
||||||||||
|
||||||||||
| ▲ Block Diagram | ||||||||||
| Feature 10 : Integrated thermal shutdown circuit | ||
|
The thermal shutdown circuit is activated once the chip temperature exceeds a threshold value, stopping operation while performing a reset. This prevents damage to the device and peripheral components, resulting in a greater level of reliability. |
![]() |
|
| ▲ Block Diagram | ||
| Feature 11 : Compact backside heat sink high heat dissipation package | |
|
ROHM ICs integrate a backside heat sink into a compact form factor for improved heat dissipation. The result is a permissible loss of only 1.45W (single-layer board). In addition, no external heat sink is required, contributing to greater miniaturization. |
|
![]() |
|
| ▲ Block Diagram | |
| Part No. | Power Supply Voltage (V) |
No. of LED Outputs |
LED Terminal Voltage(V) |
Output Current (mA) |
Output Method |
Gradation Control |
Control Method |
Package | RoHS Compliance |
| BD7844AEFV | 4.5 to 5.5 | 16ch | 20V | 80 (1ch each) |
Open Drain |
P8bit PWM (256 steps) |
1MHz I2C 2MHz 2-line serial |
HTSSOP-B28 | Yes |
News2012.04.06
2012.01.18
2011.11.29