Electrical Characteristics
VCTL:OPEN(Ta=25ºC)
| No. |
Parameter |
Symbol |
Rating |
Unit |
Remarks |
| Min. |
Typ. |
Max. |
| 1 |
Input Voltage Range |
Vi |
113 |
141 |
170 |
V |
|
| 2 |
Output Current |
Io |
342 |
360 |
378 |
mA |
Vi=141V,R1=0.78Ω |
| 3 |
Output Voltage Range |
Vo1 |
15.0 |
- |
36 |
V |
Vi=141V,Io=360mA |
| 4 |
Output Ripple Voltage |
Vp |
- |
0.1 |
0.5 |
Vp-p |
Vi=141V,Io=360mA |
| 5 |
Power Efficiency |
η |
83 |
88 |
- |
% |
Vi=141V,Vo=36V,Io=360mA |
Note 1: The maximum output current will vary depending on the ambient temperature. Please refer to the derating curve.
Note 2: The output ripple voltage does not include spike noise.
Application Circuit
PWM dimming operation enabled via Pin 13