| Series | Part No. | Output voltage (V) |
Output voltage Precision |
Output current (mA) |
Supply voltage (V) |
Circuit current (A) |
Ripple rejection (dB) |
Vsat (mV) |
Load regulation Io=0.1 to 200mA (mV) |
Input capacitor (µF) |
Output capacitor (µF) |
Shut down function |
Over current protection |
Temperature protection |
Discharge function |
| SSON004X1216 | |||||||||||||||
| NEW BU□□TA2WNVX series |
BU15TA2WNVX | 1.5 | +/-25mV | 200 | 2.5 to 5.5 |
40 | 65 to 70 |
- | 20 | 1.0 | 1.0 | Ö | Ö | Ö | Ö |
| BU18TA2WNVX | 1.8 | ||||||||||||||
| BU25TA2WNVX | 2.5 | +/-1% | 400 | ||||||||||||
| BU26TA2WNVX | 2.6 | ||||||||||||||
| BU27TA2WNVX | 2.7 | 360 | |||||||||||||
| BU28TA2WNVX | 2.8 | ||||||||||||||
| BU2JTA2WNVX | 2.85 | ||||||||||||||
| BU29TA2WNVX | 2.9 | 330 | |||||||||||||
| BU30TA2WNVX | 3.0 | ||||||||||||||
| BU31TA2WNVX | 3.1 | ||||||||||||||
| BU32TA2WNVX | 3.2 | 300 | |||||||||||||
| BU33TA2WNVX | 3.3 | ||||||||||||||
| BU34TA2WNVX | 3.4 |