New products of 2008New products of 2007Products
|
|
Output Voltage |
: | 1.5V,1.8V, 2.5V, 2.6V, 2.7V, 2.8V, 2.85V, 2.9V, 3.0V, 3.1V, 3.2V, 3.3V, 3.4V |
Output Current |
: | 200mA |
Output Voltage Accuracy |
: | +/-25mV(Vo≦1.8V), +/-1%(Vo≧2.5V) |

Feature1 High speed load response ideal for memory and digital systems

Feature2 High power in a compact size

Feature3 Input/output compatible with ceramic capacitors
Mobile phones, digital cameras, digital camcorders, portable audio, electric thermometers, voice recorders, notebook PCs, PDAs, POS terminals, and more.
News2008.09.19
Isolated AC/DC Converter
Quasi-resonant converter achieves low noise and high efficiency (90%)
2008.09.11
Semiconductor Devices Based on the New Material SiC for Use in Next-generation Electric Vehicles
2008.07.25