New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices
New standard products!! CMOS LDO Regulators(Ultra-compact)

Standard CMOS LDO Regulators BH□□FB1WG Series
BH□□LB1WG Series

2.9mm×2.8mm
18 types
BH□□FB1WHFV Series
BH□□LB1WHFV Series

1.6mm×1.6mm
Large Current CMOS LDO Regulators BH□□MA3WHFV Series
1.6mm×3.0mm
8 types
Ultra-compact CMOS LDO Regulators for High-density Mounting BH□□RB1WGUT Series
1.00mm×1.04mm
8 types
High-ripple rejection CMOS LDO Regulators for High-frequensy Circuits BH□□NB1WHFV Series
1.6mm×1.6mm
7 types
CMOS LDO Regulators with Auto Power Saving Function BH□□PB1WHFV Series
1.6mm×1.6mm
9 types
» ROHM's CMOS LDO Regulator Series

CMOS LDO regulators

ROHM’s CMOS LDO regulators utilize a high-performance Bi-CMOS process – the output stage CMOS ensures low power consumption while the bipolar circuit integrated in the voltage control block enables high speed operation. ROHM’s extensive product lineup meets the power needs of a variety of portable devices by incorporating a host of features - such as auto power save and ceramic capacitor compatibility – in a number of compact package types.

ROHM’s CMOS LDO regulators integrate stable reference voltage and optimized feedback circuits for high ripple rejection, making them ideal for high frequency and analog applications. A integrates Pch MOSFET minimizes dropout voltage, resulting in large output current. In addition, built-in overcurrent and thermal shutdown protection circuits prevent excessive current from damaging the IC.

Despite their thin, compact size, ROHM’s CMOS LDO regulators provide good heat dissipation by incorporating a heat sink, while gold pads and gold wires provide reliable connections. A completely integrated production process, from wafer to assembly, results in products of the highest quality.

The entire lineup is lead-free and RoHS-compliant.


CMOS LDO Regulators for portable devices
Standard CMOS LDO Regulators
Large Current CMOS LDO Regulators
Chip-sized CMOS LDO Regulators for High Density Applications
High Ripple Rejection CMOS LDO Regulators for High-Frequency Circuits
CMOS LDO Regulators with Auto Power Saving Function
Solutions
ROHM’s CMOS LDO Regulators are reliable and safe, and are ideal for any portable application.
<Applications >
Constant voltage power supplies for mobile phones.
Constant voltage power supplies for portable communication devices
Constant voltage power supplies for cameras and camcorders
Constant voltage power supplies for CD and DVD players
Constant voltage power supplies for laptops
Constant voltage power supplies for battery-powered devices
Constant voltage power supplies for home appliances and the like..


Inquiries concerning our products

News