New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices

Overview

This is the new series of LED numerical displays employing 4-element AlGaInP dies uniquely designed by ROHM. They perform industry's top-class display brightness that deteriorates only a little at use over an extended period of time and helps to keep grace of the set long maintaining clear displaying.

Features1 High Brightness

Luminous intensity is enhanced about 10 times (in case of orange color)
compared with conventional numerical LED displays by use of 4-element AlGaInP dies.
Luminous intensity comparison

Features2 Low Electric Power Consumption

Same luminous intensity is maintained even at current reduced to 1/10.
Great contribution to the energy saving of sets.
Low Electric Power Consumption

Features3 High Reliability

Unlike conventional GaAs-base LEDs that lose 30% of the initial luminous intensity in 30,000 hours, the brightness stays almost unchanged in case of new series unchanged at 30,000 hours thanks to the use of highly-reliable dies. Degradation of luminous intensity is slowed down.

Apllication

Industrial Equipments, Measurement Instruments, Playgame Instrument, Home Electric Appliances

Product Lineup

Character Height 8mm 10.16mm 14.6mm 14.3mm
Dimention(mm) 7×11
9.6×13
12.5×19
25×19
Green LAP-301MB/ML LAP-401MD/MN LAP-601MB/ML LBP-602MA2/MK2
Yellow LAP-301YB/YL LAP-401YD/YN LAP-601YB/YL LBP-602YA2/YK2
Orange LAP-301DB/DL LAP-401DD/DN LAP-601DB/DL LBP-602DA2/DK2
Red LAP-301VB/VL LAP-401VD/VN LAP-601VB/VL LBP-602VA2/VK2

Related Information

[High Brightness Numeric LED Displays Related Products]

ROHM utilizes original technologies to develop products that meet market needs.

Inquiries concerning our products

News