New products of 2010New products of 2009New products of 2008Products
|
|
|
A proprietary resistive element configuration, combined with a novel trimming pattern, results in twice the voltage resistance of standard products (i.e. MCR series) |
|
| Part No. | Size | Rated Power (70ºC) |
Maximum Element Voltage | Resistance Tolerance | Resistance Range (Ω) |
Operating Temperature Range (ºC) |
|---|---|---|---|---|---|---|
| KTR03EZPJ | 1608 (0603inch) | 1/10W | 350V | J(±5%) | 10 to 10M | -55 to +155 |
| KTR03EZPF | F(±1%) | 10 to 10M | ||||
| KTR10EZPJ | 2012 (0805inch) | 1/8W | 400V | J(±5%) | 1 to 10M | -55 to +155 |
| KTR10EZPF | F(±1%) | 1 to 10M | ||||
| KTR18EZPJ | 3216 (1206inch) | 1/4W | 500V | J(±5%) | 1 to 10M | -55 to +155 |
| KTR18EZPF | F(±1%) | 1 to 10M | ||||
| KTR25JZPJ | 3225 (1210inch) | 1/3W | 600V | J(±5%) | 1 to 10M | -55 to +155 |
| KTR25JZPF | F(±1%) | 1 to 10M |
News2010.03.01
2-Wavelength Laser Diodes with Novel Real Index Guide for High Temperature, Low Current Operation
2010.02.22
2010.02.01
2010.01.06
Optimized for high voltage loads in voltage divider circuits High voltage chip resistors KTR Series
2009.11.27