New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

KMD2 Package 500mW power in a compact 1608 package

Overview | Features | Dimensions | Lineup

Streamline your power supply. 500mW Diodes in the 1608 size (KMD2 package)

Overview

ROHM now offers Schottky barrier diodes in the compact high power KMD2 package, with plans to add Zener diodes to the lineup.
The KDM2 package utilizes proprietary device construction and ultra-fine process technology gleaned from development of the world's most compact small-signal diode package (GMD2: 0.6mm × 0.3mm). The KMD2 is the smallest power diode package in its class, measuring in at only 1.6mm × 0.8mm).

Pb Free/Rohs/Halogen Free

Features

  • Ultra-compact 1.6mm×0.8mm package
  • Guaranteed 500mW package power
  • 60% smaller mounting area and volume than conventional 2513-size (1005 inch) products
  • Bottom + side terminal configuration ensures excellent visibility during mounting
  • The eco-friendly halogen-/Pb-free package is also RoHS-compliant
Compact Power Package

Bottom + Electrode Structure

The side/bottom electrode configuration ensures superior visibility of the solder filet during mounting, simplifying inspection significantly.

point

Dimensions

External Dimensions (Units: mm)

Lineup

Schottky Barrier Diodes

Part No. VR (V) Io (A)
VF (V) IF (A) IR (mA) VR (V)
RB550SS-30 30 0.5 0.59 0.5 0.008 15
RB551SS-30 20 0.5 0.36 0.1 0.1 20
RB160SS-40 40 1 0.55 0.7 0.05 40
RB161SS-20 20 1 0.42 1 1 20

*500mW Zener diodes are currently under development

Related Information

In addition to the KMD2 package, ROHM is committed to developing diode products and solutions optimized for current and next-generation devices.

Click here to inquire about our products


News