New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices
PrestoMOSTM Series: High speed trr / High Voltage Resistance
ROHM offers a complete lineup of market-proven high speed
high voltage resistance MOSFETs with superior trr characteristics

Overview

ROHM expands its widely used lineup of high speed switching, high voltage resistance MOSFETs for PFC circuits in switching power supplies and main switch circuits. A variety of package types are available in both surface mount (i.e. CPT/D-PAK, LPT/D2-PAK) and through-hole (e.g. TO-3PF) configurations. The new series, dubbed "PrestoMOSTM," features an internal diode with High speed trr characteristics, High speed switching, high efficiency, and low loss, making it ideal for integrated power supply inverters and other applications requiring high performance operation.

  • PrestoMOSTM Series of High Speed
    High Voltage Resistance MOSFETs
  • High speed Switching
    High Voltage Resistance MOSFETs

高速trrタイプ:PrestoMOSTM

PrestoMOSTM: Features  Applications  Lineup

Features

<With PrestoMOSTM: >

[presto: Italian for 'extremely fast']

;With PrestoMOS(TM)

  • Greater efficiency - Low ON-resistance, low Qg, and internal High speed trr diode
  • Reduces the number of external parts - Internal High speed trr diode eliminates the need for an external FRD
    (Fast Recovery Diode).

Commutation Loss Countermeasure (With External FRD) → PrestoMOS(TM) Series: High speed trr / High Voltage Resistance


<600V/8A Products R6008FNX>

trr (Reverse Recovery Time) Waveform Comparison R6008FNX VS R6008ANX
Click to Magnify
Trr-If Correlation Plot (R6008FNX)
Click to Magnify

<Performance Comparison>

Loss Comparison (Top Class Characteristics)
 

Applications

  • Integrated power supply inverters / Lighting / Motor drivers
  • Solar batteries, Power conditioners
  • High frequency bridge circuits
  • Circuits susceptible to di/dt damage
  • Transformer-equipped sets

Lineup

Package PD(W) Polarity Part No. VDSS(V) ID(A) RDS(on) Typ.(Ω)VGS=10V Qg[nC]VGS=-10V trr[ns] Typ.
TO-220FM 50 Nch R5011FNX 500 11 0.40 30 85
R6008FNX 600 8 0.73 20 67
Datasheet   R5011FNX
 R6008FNX
SPICE   R5011FNX
 R6008FNX

* Registration is required to access data sheets or SPICE models.

Large current products and high power packages are currently under development!!

High speed Switching / High Voltage Resistance MOSFETs series

MOSFET: Features  Application Circuit Example  Lineup

Features

ROHM's newest series utilizes high voltage resistance processes to reduce ON-resistance by
as much as 50% and Qg by 40% over conventional products.
ON-resistance Comparison Qg Comparison
Switching speed improved by 30% (approx.)
Switching Speed Comparison

Heat generation is mitigated during switching operation, contributing to smaller designs.
In addition, a high efficiency element is utilized for lower costs.

Applications

Package PD(W) Polarity Part No. VDSS(V) ID(A) RDS(on) Typ.(Ω)VGS=10V Qg[nC]VGS=-10V
CPT3
(D-PAK)
40 Nch R4008AND 400 8 0.73 15
R5207AND 525 7 0.78 13
R6004CND 600 4 1.5 10
R6006AND 600 6 0.9 15
R5205CND 525 5 1.3 9.5
LPT
(D2-PAK)
40 R5007ANJ 500 7 0.8 13
50 R5009ANJ 500 9 0.55 21
75 R5011ANJ 500 11 0.38 30
100 R5013ANJ 500 13 0.29 35
R5016ANJ 500 16 0.21 50
R5019ANJ 500 19 0.18 55
R5021ANJ 500 21 0.17 64
R6012ANJ 600 12 0.32 35
R6015ANJ 600 15 0.23 50
R6018ANJ 600 18 0.21 55
R6020ANJ 600 20 0.19 65
TO-220FM
40 R5007ANX 500 7 0.8 13
50 R5005CNX 500 5 1.3 9.5
R5009ANX 500 9 0.55 21
R5011ANX 500 11 0.38 30
R5013ANX 500 13 0.29 35
R5016ANX 500 16 0.21 50
R5019ANX 500 19 0.18 55
R5021ANX 500 21 0.16 64
R6008ANX 600 8 0.6 21
R6010ANX 600 10 0.43 25
R6012ANX 600 12 0.32 35
R6015ANX 600 15 0.23 50
R6018ANX 600 18 0.21 55
R6020ANX 600 20 0.17 65
TO-3PF 150 R6025ANZ 600 25 0.12 88
  • New Product High speed trr Type Click here for PrestoMOSTM

Related Information

ROHM takes advantage of the latest technologies to develop products optimized to customer needs.

Click here to inquire about our products

News