New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices

Overview

ROHM offers a 2-input type high performance HDMI switchers for digital TVs and displays compatible with HDMI ver. 1.3a. This new product expands on our lineup of 3 input switch and 1 input buffer models. Original equalizer technology, combined with an internal DDC buffer, ensure stable video, audio, and HDCP signal transmission in a variety of applications, including digital TVs, displays, and household appliances.

ROHM offers a 2-input type high performance HDMI switchers for digital TVs and displays compatible with HDMI ver. 1.3a. This new product expands on our lineup of 3 input switch and 1 input buffer models. Original equalizer technology, combined with an internal DDC buffer, ensure stable video, audio, and HDCP signal transmission in a variety of applications, including digital TVs, displays, and household appliances.


Feature

    Feature1 Compatible with large screen digital TVs requiring Full HD (1080p) and 12bit color


    Feature2 Supports HDMI ver. 1.3a, with speeds of up to 2.25Gbps


    Feature3 Built-in equalizer ensures compatibility with long cables (up to 20m)
    Built-in equalizer ensures compatibility with long cables (up to 20m)


    Feature4 DDC buffer built in for stable HDCP transmission


    DDC buffer built in for stable HDCP transmission



    Apllication

    Digital TVs, multimedia monitors  

    Lineup

    Part No. Power
    Supply
    (V)
    ESD
    (kV)
    Input Output Date
    rate
    (Gbps)
    Hot
    Plug
    Detect
    Control
    Termination
    sense
    correspondence
    Switching
    Method
    DDC
    Buffer
    Equalizer De emphasis Package RoHS
    BU16006KV 3.0 to 3.6 10 HDMI 2ch HDMI 1ch 2.25 Ö Ö
    Sync withHPD_SINK
    GPIO Ö Ö Ö VQFP64 Yes

    Related Information


    ROHM utilizes original technologies to develop products that meet market needs.

    Inquiries concerning our products

News