New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices
Expand! Differentiate your set with a magnetic dial.Hall Sensor LSI Series(Detects direction by the change in magnetic field)
Expand! Differentiate your set with a magnetic dial.Hall Sensor LSI Series(Detects direction by the change in magnetic field) Expand! Differentiate your set with a magnetic dial.Hall Sensor LSI Series(Detects direction by the change in magnetic field) Expand! Differentiate your set with a magnetic dial.Hall Sensor LSI Series(Detects direction by the change in magnetic field)

Overview

Alternating Field Detection Hall IC

ROHM's Hall sensors for alternating field detection vary the electric signal based on changes in the magnetic field (from S to N and N to S pole transition). This method is contact-less, unlike mechanical systems, eliminating the likelihood of misdetection, increasing reliability.



BU52040HFV Hall Sensor IC Features


  1. Alternating field detection based on polarity changes
  2. Intermittent operation for lower power consumption
  3. 8kV ESD resistance ensures greater reliability
  4. +/-3.0mT operating magnetic flux density results in high sensitivity
  5. Compact surface mount package
    (1.6mm×1.6mm×0.6mm) contributes to end-product miniaturization
  6. Detection errors due to temperature fluctuations minimized
  7. Non-contact method strong against deterioration for greater reliability
  8. Contact-less system facilitates waterproof, dustproof designs

Applications


Hall IC Applications Hall IC Applications
Turning Direction Detection Details Turning Direction Detection Details

Lineup


Part No Supply Voltage(V) Operating Magnetic Flux Density(mT) Pulse Driving Cycle(µs) Package
BU52040HFV 1.65 to 3.3 +/-3.0 500 HVSOF5
 Click here for other LSI product lineups.

Data in PDF format is available.
Adobe Reader is required to view the PDF files.

adobe reader download

 


Related Information

ROHM utilizes original technologies to develop LSIs that meet market needs for current as well as next-generation products, expanding our considerable lineup with optimal solutions.


ROHM's Hall sensor IC. Please click here for inquires or for more information.

News