New products of 2010

New products of 2009

New products of 2008

Products

Energy Saving!ECO Devices
Expand! Non-contact switching function gives rise to a whole new generation of devices. Hall Sensor LSI Series (A non-contact switch made possible via magnet)

Overview

ROHM offers the ultra-compact, high reliability BD7411G bipolar Hall IC optimized for home appliances.

ROHM's ultra-compact Hall ICs feature high sensitivity on a single chip. Uses include maget (magnetic field) detection as well as positional detection. The contactless method prevents damage/degradation due to the introduction of foreign materials or wear and tear. 3 types of Hall ICs are offered, based on the detection method and type of output (bipolar, polarity descrimination, monopolar). In addition, a Hall IC capable of detecting alternating magnetic fields is offered. The BD7411G is now available, featuring high reliability 5V operation in an easy-to-use SSOP5 package. BD7411G package

1. Select the detection type based on the application

Bipolar Detection Type
Bipolar detection Hall ICs send an output when either pole (S or N) is detected. Both types of magnets can be used, simplifying parts management.
BU52001GUL,BU52015GUL,BU52051NVX,
BU52011HFV,BU52021HFV,BU52025G,
BD7411G
Bipolar Detection Type
Discrimination Type
Discrimination type Hall ICs integrate a special circuit featuring two outputs, one for each pole. Discrimination is possible using output logic.
BU52004GUL,BU52014HFV
Discrimination Type
Monopolar Detection Type  
Monopolar type Hall ICs detect only one pole (S or N) and output a signal once detected. It consumes less power than bipolar detection types, since detection is performed only with one pole.
BU52002GUL,BU52003GUL,BU52012HFV, BU52013HFV
Monopolar Detection Type
Monopolar Detection Type
Alternating Detection Type  
Alternating detection type Hall ICs sense changes in the magnetic field (from N to S or vice versa). Detection is based on the change in magnetic flux and not on the field strength (the output duty pulse is uniform), making it ideal for menu interface applications such as wheel keys and track balls.
BU52040HFV
Alternating Detection Type

2.Ultra-compact wafer level chip scale package applications (BU52□□□GUL)

Current and next-generation portable electronics such as mobile phones, notebook computers, and digital cameras are becoming increasingly small, necessitating more compact components. ROHM's Hall ICs are available in an ultra-small CSP and were designed for magnetic switches, which do not require mechanical contact and are not susceptible to failures due to foreign substances or degradation caused by repeated switching, resulting in higher reliability. Conventional Hall IC : ROHM Hall IC

3.Intermittent operation for lower power consumption (Excluding BU7411G)

Maximizing the battery life of portable electronic devices continues to be an important consideration. ROHM's Hall ICs feature intermittent operation, resulting in lower power consumption and, therefore, longer battery life.
Intermittent operation cycle : 50ms (Typ.)
Average Current Consumption : 3.5µA (Typ.)
(BU52012HFV, BU52013HFV)
  6.5µA (Typ.)
(BU52002GUL, BU52003GUL)
Intermittent operation for lower power consumption

Applications

· Refrigerators · Electric pots · Car navigation systems · Tablet PCs
· Washers · Electric massagers · Portable DVD players · Cordless phones
· Dishwashers · Electric toilets · DVD players · Electronic notebooks
· Humidifiers · Industrial robots · CD players · Electric shavers
· Air cleaners · Mobile phones · Printers · Fax machines
· Rice cookers · Notebook PCs · Heated carpets · Scanners
· Air conditioners · LCD projectors · Remote controls · Vending machines
· Vacuum cleaners · Digital cameras · Electric toothbrushes · Portable gaming equipment
· Electric ovens · Video cameras · Copiers
and more…

Bipolar Detection Hall IC Lineup (excluding BD7411G)

Part No. Power Supply Voltage
(V)
Operating Magnetic Flux Density
(mT)
Hysteresis
(mT)
Pulse driving cycle
(ms)
Current Consumption
(Average)
(µA)
Output type Package
(mm)
BU52001GUL 2.40 to
3.30
±3.7 0.8 50 8.0 CMOS
output
VCSP50L1
1.1×1.1 H=0.5
BU52015GUL 1.65 to
3.30
±3.0 0.9 5.0 VCSP50L1
1.1×1.1 H=0.5
NEW
BU52051NVX
1.65 to
3.30
±3.0 0.9 5.0 SSON004X1216
BU52011HFV 1.65 to
3.30
±3.0 0.9 5.0 HVSOF5
BU52021HFV 2.40 to
3.60
±3.7 0.8 8.0 HVSOF5
NEW
BU52025G
2.40 to
3.60
±3.7 0.8 8.0 SSOP5
NEW
BD7411G
4.50 to
5.50
±3.4 0.4 - 2.0(mA) SSOP5

Related Information

[Related Products]

ROHM utilizes the most advanced, proprietary technologies to develop products optimized for current and next-generation devices.

Inquiries concerning our products

News