New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices
GMD2 Package Series 0603

OverviewFeatures | LineupApplications

*Based on ROHMfs April, 2007 survey of Schottky barrier diodes and Zener diodes

World's smallest* Schottky barrier/Zener diodes0603 size with a guaranteed power of 100 mW

Overview


The new GMD2 utilizes ROHM's proprietary chip device structure and ultra-precise machining technology in order to dramatically reduce the size and thickness while maintaining the standard electrical characteristics. This package will make it possible to save even more space and increase the board density of products requiring greater compactness and thinness.

GMD2

Features

  1. Ultra-small dimensions: 0.6mm × 0.3mm
  2. Ultra-thin: 0.3mm
  3. 67% smaller and 20% thinner than existing diodes (1006(0402) size: 1.0mm × 0.6mm)
  4. 100mW rated package power (same as the 1006(0402) and 1406(0502) sizes)
    GMD2 Features
  5. Product lineup
    • Schottky Barrier Diodes(Industry First!!)
    • Zener Diode(Industry First!!)
    • PIN Diodes

Pb Free/Rohs logo


The terminals of all ROHM's ICs/discrete semiconductors/passive components are lead-free. ROHM's current lead-free products comply with RoHS Directive, ensuring worry-free use all over the world.
Applicable directive: WEEE*1/RoHS*2

WEEE*1 (Waste Electrical and Electronic Equipment)/RoHS*2 (Restriction of the use of certain Hazardous Substances in electrical and electronic equipment)

Lineup of GMD2 Package


Schottky Barrier Diodes Absolute Maximum Rating Electric Characteristics Equivalent Circuit
P(mW) VR(V) Io(mA) VF(V) IR(µA)
Max. IF(mA) Max. VR(V)
RB520ZS-30 100 30 100 0.46 10 0.3 10 Equivalent Circuit
RB521ZS-30 100 30 100 0.37 10 7.0 10 Equivalent Circuit
Zener Diods Absolute Maximum Rating Electric Characteristics Equivalent Circuit
P(mW) Vz Rank(V) Iz(mA)
GDZ Series 100 4.7 to 8.2 5 Equivalent Circuit
PIN Diodes Absolute Maximum Rating Electric Characteristics Equivalent Circuit
P(mW) VR(V) IF(mA) VF(V) Ct(pF)
Max. IF(mA)f=100MHz Max. VR(V)t=1MHz
RN142ZS 100 60 50 1.0 10 0.45 1 Equivalent Circuit

For other lineup of diode products

Data in PDF format is available.
Adobe Reader is required to view the PDF files

adobe reader download

 

Applications

Portable phone Portable audio device DSC/DVC Small medical equipment (Endoscopes, hearing aids, etc.)

Related Information

In addition to the GMD2 package 0603, ROHM is committed to further development of diode products and expanding our product line to best meet our customerfs needs.

Please do not hesitate to contact us if you need further information about the GMD2 package series 0603(0201).

News