New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices
Fog Image Correction IC

Automatic fog detection and removal functions | Twice the efficiency | Add onto existing systems |

Fog Image Correction IC

 

The world's first* image correction IC utilizing AIE technology with fog correction function

*November 2009 ROHM study.

Get the Flash Player to see this player

The BU6521KV fog correction IC utilizes unique AIE technology for clear images with excellent visibility, even in dark or heavily backlit conditions. Images clouded or whitened by fog or rain are corrected in real time, resulting in unsurpassed clarity.
Ideal for security systems requiring high visibility under varying conditions. A TV encoder function is built in that allows real-time image verification via TV.

Features

Features

 






  1. Image correction functions
    • Fog image correction (removal) function
    • AIE function capable of backlight correction
    • Edge enhancer, gamma ( γ ) correction
  2. Compatible with
    ITU-R BT.656 and YCbCr sync signals
  3. NTSC/PAL SD-TV composite video (CVBS), 10bit DAC built in
  4. Control interfaces
    • I2C bus (Slave) built in (for register setting)
    • Integrated SPI bus (Master) - register set via external EEPROM

Package
VQFP48C : 9.0mm× 9.0mm× 1.625mm
Applications
Surveillance cameras, automotive cameras


Built-in fog detection and correction (removal) functions

The BU6521KV integrates fog detection and reduction functions.The fog reduction function corrects both the contrast and color of images whitened by fog or rain, restoring images to their natural state. The fog detection function determines the presence of fog or rain based on the whiteness level of the image and continuously makes adjustments accordingly for the clearest images.

Built-in fog detection and correction (removal) functions


Dual correction functions: color (AIE) and fog

ROHM's AIE technology performs adaptive correction of images similar to the human eye, unlike conventional systems that make adjustments uniformly to the entire image. Restores the clarity and definition of images exposed to moisture.

Dual correction functions: color (AIE) and fog


Upgrade existing sets

BU6521KV supports 8bit YUV=4:2:2 ITU-R BT656 with both horizontal and vertical sync signals, making it possible to add fog correction functionality to existing systems by simply connecting the IC after the camera stage.

Upgrade existing sets

 

Electrical Characteristics
Part No. Power Supply
Voltage (V)
Compatible Image
Size
Input
Interface
Control
Interface
Output
Interface
Fog Image
Correction
Video
Out
Operating
Temp. Range (ºC)
Package
BU6521KV 1.4 to 1.6
(VDD Core)
2.7 to 3.6
(VDD l/O,AVDD)

720 × 480

SD size

8bit
YUV=4:2:2
ITU-R BT.656
I2C
Serial EEPROM
interface
8bit
YUV=4:2:2
ITU-R BT.656
Yes Yes -40 to +85 VQFP48C

 

Related Information

[Related Products]

ROHM cultivates and utilizes the most advanced technologies to develop products that meet customer requirements.

Click here to inquire about our products

News