ROHM's all-in-one flash driver LSIs make it easy to add flash functionality to applications using xenon tube or high-luminance LEDs. Light from the flash generally reaches a much wider area than with ordinary LED or lamp displays, and reflection is also greatly improved. Entirely new applications are possible.
Features
High luminance LED flash driver
1A current (max.)
Operation control selectable via control mode:
direct (2 wires) or register (3 wires)
Built-in step-up circuit
Integrated illumination interval timer
Multiple protection circuits built in
(overvoltage, overcurrent, soft start, soft current, TSD)
Xenon Tube Flash Driver
Built-in step-up circuit
Transformer primary side peak current linearly adjustable via ADJ terminal
Standby mode is switchable using the START terminal