New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

Standard EXCELED™ Series

Overview | Features | EXCELED™ Series | ROHM Color Compatibility | Phosphor Technology | Applications

Broad lineup includes customized colors and Au-plated products

Overview

ROHM's EXCELED™ Series utilizes original device and phosphor technologies along with refined wavelength sorting to enable custom colors, including white and pastels.
A variety of package types are also offered for greater compatibility.

Features : Wide Package and Color Lineup

In addition to 8 standard colors (dark red, red, orange, yellow, yellow-green, green, blue, and white), 6 optional colors (pink, blue-green, blue lagoon, sapphire blue,ice blue, incandescent bulb color) are offered - made possible via phosphor technology - on a made - to - order basis.

Standard Colors
Dark red
Dark red Red Red
Orange
Orange Yellow Yellow
Yellowish green
Yellowish
green
Green Green
Blue
Blue White White
Optional Colors
Pink
Pink Incandescent Bulb Color Incandescent
Bulb Color
Blue-green
Blue-
green
Sapphire blue Sapphire
blue
Blue lagoon
Blue
lagoon
Ice blue Ice
blue

 

Series Size Products
SML-T1□ Series
(Compact Reflector
Type)
1.6 × 0.8t = 0.55mm SML-T1□ Series (Compact Reflector Type)
SML-M1□ Series
(Compact Reflector
Type)
2.0 × 1.25t = 0.8mm SML-M1□ Series (Compact Reflector Type)
SML-E1□ Series
(Mini-Mold Type)
1.6 × 0.8t = 0.36mm SML-E1□ Series (Mini-Mold Type)
SML-D1□ Series
(Mini-Mold Type)
1.6 × 0.8t = 0.55mm SML-D1□ Series (Mini-Mold Type)
SML-H1□ Series
(Mini-Mold Type)
2.0 × 1.25t = 0.8mm SML-H1□ Series (Mini-Mold Type)
SML-01□ Series
(Reflector Type)
3.0 × 2.0t = 1.3mm SML-01□ Series (Reflector Type)
SML-Z1□ Series
(PLC Type)
3.5 × 2.8t = 1.9mm SML-Z1□ Series (PLC Type)
SML-A1□ Series
(Side-View Type)
1.6 × 1.15t = 0.55mm SML-A1□ Series (Side-View Type)
SLI343 Series
(Lamp Type)
Φ3 SLI343 Series (Lamp Type)

NEW EXCELED™ Series

 Compact, high-brightness white EXCELED™ (Surface mount type)

A high brightness white LED has been added to the EXCELED™ Series.

■1608 (0603in) size, High Brightness White LED
ROHM now offers the high-brightness white LED SMLE13WBC8W in a general-purpose compact package with its advanced device technology.
This LED provides brightness approx. 1.6 times as high as that of the conventional EXCELED™ white LED (SMLE12WBC7W).

SMLE13WBC8W

Compact, high-brightness white EXCELED™ (Surface mount type)

External Dimensions

■Electrical Characteristics
Part No. Forward Current
IF(mA)
Forward voltage
VF(V)
Light Emission Luminosity
IV(mcd)
Chromaticity (x,y)
SMLE13WBC8W 5 2.9 120 (0.30,0.30)
☆SMLE14WBEW 5 2.9 180 (0.30,0.30)
☆ : Under development
* Specifications are subject to change without notice

ROHM Color Compatibility

Compatible Wavelength Ranks (Based on Internal Device Technology)

ROHM Color Compatibility
ROHM's utilization of 4-element chips and wafer processing make wavelength customization possible.

Phosphor Technology

Phosphor technology enables the development of customized colors, including pastels.

Phosphor Technology
Click to Magnify
 

Applications

Automotive, gaming, consumer, industrial, mobile phones, smart phones, Compact mobile equipment, and more

Applications

Related Information

ROHM utilizes the most advanced technologies to develop products optimized for current and next-generation devices.
Click here for inquiries concerning our products

News