New products of 2010

New products of 2009

New products of 2008

Products

Energy Saving!ECO Devices

Overview

A unique resistive element configuration prevents voltage concentration, while high precision resistive element printing and trimming technologies improve surge-resistance characteristics and ensure high resistance accuracy.

ESR Series
Part No. Size L W t
ESR03
1608
(0603inch)
1.6
0.8
0.45
ESR10
2012
(0805inch)
2.0
1.25
0.55
ESR18
3216
(1206inch)
3.2
1.6
0.55
ESR25
3225
(1210inch)
3.2
2.5
0.55
(Unit : mm)

Features

1. ESD resistance guaranteed up to 3kV

Anti-Surge Characteristics

2. Higher rated power than conventional products

Rated package power is increased compared to conventional units, making it possible to use a smaller ESR resistor.


Higher rated power than conventional products

 

3. Operating temperature range : -55ºC to +155ºC

Lineup

ESR Series of Anti-Chip Resistors
Part Number Size Rated Power Limiting Element Voltage Resistance Tolerance Temperature Coefficient Resistance Range Operating Temp. Range
ESR03EZPJ 1608
(0603in)
1/5W (0.20W) 50V J(±5%) ±200ppm/ºC 10Ω to 10MΩ -55ºC to +155ºC
ESR03EZPF F(±1%) ±100ppm/ºC
ESR03EZPD D(±0.5%) ±100ppm/ºC 10Ω to 1MΩ
ESR10EZPJ 2012
(0805in)
1/4W (0.25W) 150V J(±5%) ±200ppm/ºC 1Ω to 10MΩ
ESR10EZPF F(±1%) ±100ppm/ºC
ESR10EZPD D(±0.5%) ±100ppm/ºC 10Ω to 1MΩ
ESR18EZPJ 3216
(1206in)
1/3W (0.33W) 200V J(±5%) ±200ppm/ºC 1Ω to 10MΩ
ESR18EZPF F(±1%) ±100ppm/ºC
ESR18EZPD D(±0.5%) ±100ppm/ºC 10Ω to 1MΩ
ESR25JZPJ 3225
(1210in)
1/2W (0.50W) 200V J(±5%) ±200ppm/ºC 1Ω to 10MΩ
ESR25JZPF F(±1%) ±100ppm/ºC
ESR25JZPD D(±0.5%) ±100ppm/ºC 10Ω to 1MΩ

Applications

Circuits requiring high rated power.
Ideal for blocking surge voltage in power supplies.

  • General-purpose circuits
  • Automotive systems
  • LED current limiter blocks
  • Home appliances
Applications

News