New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices

Overview

The BR24S□□□ series integrates a unique double-cell structure and proprietary double reset functionality, utilizes gold-pad/gold-wire connections for greater reliability, and features a wide operating voltage range of 1.7V-5.5V, making them ideal for portable battery-driven devices.


  • Compatible with I2C bus, using two ports for communication: SCL (serial clock) and SDA (serial data).
  • Devices other than EEPROMs can connect to the same port, minimizing microcontroller ports.
  • 1.7V to 5.5V(BR24S□□□series), 1.8V to 5.5V(BR24L□□□series) single power source
  • High-speed write operation in page write mode
  • Low current consumption
  • Available in the ultra-compact (2.0mm×3.0mm): VSON008X2030 package (BR24L□□□, BR24S□□□series)
  • High reliability by Au pad / Au wire connection
  • 6kV ESD resistance with wide operating temperature range: -40ºC to +125ºC (BR24H□□□series)

Feature1 Low 1.7V operating voltage and high-speed operation

ROHM's BR24S□□□ series features a wide operating voltage range of 1.7V-5.5V and high-speed 400kHz operation, enabling high-performance capability in batter-driven portable devices.

Low 1.7V operating voltage and high-speed operation

Feature2 High reliability Double cell structure

ROHM EEPROMs integrate a unique double reset structure that allots two cells for each memory bit in an OR configuration that offers redundant operation – when one cell fails the other automatically begins to function, seamlessly and instantaneously.

High Reliability Double cell structure

Feature3 High reliability Double reset function

Two different protection circuits (power ON reset, low voltage malfunction WRITE prevention) are built in that detect and prevent malfunctions due to power failures/interruptions and abnormal voltage supply during startup (ON/OFF). The internal circuitry is reset during low voltage conditions, preventing erroneous writing.

High reliability Double reset function

Apllications

Electronic products and devices of all types


Product Lineup

       
Part No.

Package Suffixes

Capacity
(bit)

Bit
Configuration

(Word
×Bit)

Supply voltage range
(V)
Current consumption
(Max.)
Write
cycle
time
(Max.)
(ms)
Number
of date
rewrite times
(times)
Date
hold
years
(years)
SOP8 SOP
-J8
SSOP
-B8
TSSOP
-B8
MSOP8 TSSOP
-B8J
VSON008
X2030
Operating
(mA)
Stanby
(µA)
BR24S16 F-W FJ-W FV-W FVT-W FVM-W FVJ-W NUX-W 16K 2K×8 1.7 to 5.5 2 2 510640
BR24S32 F-W FJ-W FV-W FVT-W FVM-W FVJ-W NUX-W 32K 4K×8 1.7 to 5.5 2 2 5
BR24S64 F-W FJ-W FV-W FVT-W FVM-W FVJ-W - 64K 8K×8 1.7 to 5.5 2 2 5
BR24S128 F-W FJ-W FV-W FVT-W - - - 128K 16K×8 1.7 to 5.5 2.5 2 5
BR24S256 F-W FJ-W - - - - - 256K 32K×8 1.7 to 5.5 2.5 2 5

Related Information

ROHM utilizes original technologies to develop products that meet market needs.

Inquiries concerning our products

News