New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

Shock-proof Illumination Lighting – 16-pattern display LED Driver ICs

Overview | Built-in Display Patterns | 7bit DAC | Low EMI | Wafer Level CSP (Chip Scale Package) | Applications | Lineup | Related Information |


Illumination LED Driver with Built-in Display Patterns

 

First utilized in mobile phones and car audio systems, LEDs are being increasing adopted in portable devices and consumer appliances.

Today’s devices need to provide greater functionality without placing additional burdens on existing systems.


Overview

 ROHM’s 6ch LED driver integrates 16 display patterns, enabling full management control with just a simple control signal from the CPU.

 In addition, a constant control circuit, 7bit gradation current DAC, and charge pump step-up circuit is built into each of the 6 channels. The result is significantly reduced forward voltage fluctuation and more than 2,000,000 possible colors.
Two types are available – with a charge pump (BD2812GU) and without (BD2802GU)




Download Windows Media Player here
Download Windows Media Player here

BD2812GU/BD2802GU
 Features(BD2812GU/BD2802GU)


  1. Drives 6 LEDs (30.48mA max./ch)
  2. 16 illumination patterns built-in
  3. 128-step constant current driver
  4. Integrated automatic switching charge pump step-up circuit (BD2812GU)
  5. I2C BUS compatible
  6. Expansion possible via address change function
  7. Compact Wafer Level chip scale package (WL-CSP)

BD2812/BD2802GU


16 built-in illumination waveform patterns reduce CPU load

 

The BD2812GU and BD2802GU feature 16 illumination patterns that can be selected via CPU. Setting just the maximum/minimum drive currents and the slope reduces CPU load and allows for greater expression.

 


16 built-in illumination waveform patterns reduce CPU load

 

7bit gradation DAC built-in, resulting in more than 2,000,000 colors for rich, vivid expression

 

 The human eye is sensitive to LED brightness changes, making it imperative to minimize current fluctuations.
 ROHM’s BD2812GU and BD2802GU LED drivers feature a 7bit gradation DAC and 128-step RGB current control (0.2mA/step), minimizing fluctuations for high performance illumination.128-step RGB operation results in superior expressiveness with more than 2,000,000 colors possible.


7bit gradation DAC built-in, resulting in more than 2,000,000 colors for rich, vivid expression

 

Current DAC ensures low EMI

 

 Conventional PWM control is utilized for gradation operation. LED current is switched ON/OFF rapidly, reducing noise generation as well as power supply fluctuations.

 The BD2812GU and BD2802GU incorporate a current DAC that allows current changes in steps of as little as 0.2mA, reducing noise and supply fluctuations significantly.


Current DAC ensures low EMI

 

Ultra-compact Wafer Level CSP (Chip Scale Package)

 

 

 Conventional discrete illumination lighting solutions require a resistor (to absorb the LED current differences due to forward voltage fluctuations) as well as a MOSFET (for switching the current ON/OFF) at each channel, along with PWM gradation control signals from the CPU.

In contrast, ROHM’s BD2812GU and BD2802GU integrate all required functions on a compact 2.8mm×2.8mm chip, allowing illumination by simply connecting the LEDs and inputting simple control signals from the CPU.


Ultra-compact wafer level CSP (Chip Scale Package)

 

Applications

 

Mobile phones, car audio systems, and other sets utilizing LED lighting

 

Product Lineup

 

Part No. Supply
Voltage(V)
LED
Connection
DC/DC AUX LED Other Control
Interface
Package
2.7 to 5.5 Parallel
connection
6 LEDs
Max. 30.48mA
128 steps
Illumination function
Master/
Slave
Selection
I2C BUS VCSP85H2
(2.8×2.8)
H=1.0Max.
2.7 to 5.5 Parallel
connection
Charge
pump
6 LEDs
Max. 30.48mA
128 steps
Illumination function
Master/
Slave
Selection
I2C BUS VCSP85H3
(3.1×3.1)
H=1.0Max.

Related Information


ROHM utilizes original technologies to develop products that meet market needs.

Click here to inquire about our products

News