New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

7 × 17 (119) Dot Matrix LED Driver IC

Overview | Key Feature 1 | Key Feature 2 | Key Feature 3 | Lineup

BD26502GUL

Overview : Easily configure colorful information displays and illumination devices

The BD26502GUL integrates a 7ch PMOS high side switch, 17ch constant current circuit, 1/7 time division circuit, and pattern generator on a single chip.
The 1/7 time division circuit and pattern generator enables LED display (7 × 17 dots max.) without using a microcontroller. Full-color display for illumination is also possible (39 dots max.).
Ideal for use with mobile phones, digital appliances, and other electronic equipment utilizing monochromatic displays and illumination functions.

  • Max. 7 × 17 matrix display possible
  • Integrated pattern generator (13 patterns/dot) and
    7 × 17 2-page RAM lighten microcontroller load
  • 8-way scroll function dot scroll function
  • Brightness control
    Individual ON/OFF control via 16-step DAC (0-20mA)
    PWM control (64-step)
  • 39-dot full-color display possible (when using RGB LEDs)
  • Thin, compact WL-CSP
    (VCSP50L4 : 4.1 × 4.1 × 0.55mm max.)
Package

Block Diagram
Click to Magnify

Key Feature 1 : 13-pattern generator and 8-way automatic scroll functions reduce microcontroller load

A 13-pattern generator with slope function is built in, significantly reducing microcontroller load. All dots can be randomly selected. Compatible with both single- and full-color LEDs for illumination.
Detailed pattern generation using a microcontroller is also possible. In addition, 8-way automatic scrolling (up/down/right/left/upper right/lower right/upper left/lower left) can be configured, further lightening microcontroller load while ensuring colorful display.

13-pattern generator and 8-way automatic scroll functions reduce microcontroller load
Click to Magnify

Key Feature 2 : Thin, compact package (4.1 × 4.1 × 0.55mm max.) contributes to greater space savings

Offered in a WL-CSP only 0.55mm thick (max.) - equivalent to the thickness of many of the peripheral components such as capacitors and resistors.
This makes it ideal for compact devices including mobile phones and compact LED matrix modules.

Thin, compact WL-CSP
Click to Magnify

Key Feature 3 : Only one external resistor required

Only one external component (resistor) is required for setting the max. current, unlike conventional solutions that need a referencel voltage filter capacitor and oscillator frequency-setting capacitor. The result is a smaller board size and simpler design.

External Parts Comparison
Click to Magnify

Lineup

Part No. Supply
Voltage
(V)
LED
Connection Method
No. of LEDs for
Backlighting /
Flash
Decorative
LED Driver
Other Control
Interface
Package
(mm)
BD26502GUL 2.7 to 5.5 Matrix
Connection
Continuous 4 -lamp
operation possible
7 × 17
Matrix Lamps
20.0mA max.
63-step PWM slope function
Automatic scroll function
Selectable
I2C BUS
Slave function
I2C BUS /
SPI
VCSP50L4
(4.1 × 4.1
H=0.55Max.)

Related Information

ROHM utilizes the most advanced technologies to develop products optimized for current and next-generation products.
Click here for inquiries concerning our products

News