|
Overview
ROHM LED drivers integrate a step-down switching regulator with Pch MOSFET. The low 0.2V feedback voltage minimizes loss at the sense resistor, and a PWM frequency of 900kHz enables smaller coils to be used (compared with low-frequency switching regulators), contributing to smaller sets.
|
 |
Features
- High load current (Iomax=1.5A) makes these LED drivers ideal for multiple serial high power LED configurations.
- Low 0.2V feedback voltage reduces loss at the constant current feedback resistor
- 900kHz switching frequency decreases compatible coil size
- Multiple protection circuits: overcurrent protection, thermal shutdown
- Wide supply voltage range: Vcc=8V-35V
- High heat dissipation package: TO252S-5
|


|

|
Applications
|
LED illumination devices, backlighting in small/medium LCD panels, optical readers such as copiers and scanners |
 |
Lineup
| Part No. |
Power
Supply Voltage (V) |
Max.
Output Current (A) |
Ron (Ω) |
Oscillation
Frequency (kHz) |
Protection Circuits |
Package |
| BD9207FPS |
8.0 to 35.0 |
1.5 |
1.0
(Typ.) |
900 |
Overcurrent/
Thermal Shutdown |
TO252S-5 |
Related Information
|
News
|