New products of 2012New products of 2011New products of 2010New products of 2009Products
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Previously, in configuring a DC/DC converter, development was necessarily broad in nature and time-consuming, starting with the selection of ICs for the loads and covering circuit design, selection of constants including those for phase compensation, board design for obtaining desired characteristics, and thermal design for heat generation. |
![]() |
ROHM now offers a max. 36V input voltage converter module in the same configuration as that of the conventional 15V max. Series. |
![]() |
All components including the control circuit, switching element, coil, and I/O capacitors are built into the module. |
![]() |
Conversion efficiency has been significantly improved compared to conventional Series. |
![]() |
A heat sink is mounted on the back of the module and combines with a special structure that dissipates heat directly from the heating element. |
![]() |
Even if a surface mounted DC/DC converter IC is used, heat dissipation will be required. |
![]() |
| Power conditioners, gaming devices, office equipment, measurement devices, industrial equipment, and major appliances, including gas water heaters, washing machines, refrigerators, and air conditioners |
![]() |
| Part No. | Input Voltage (V) | Output Voltage (V) |
Output Current (mA) |
Operating Temperature Range (ºC) |
Power Conversion Efficiency (*2) (%) |
||
|---|---|---|---|---|---|---|---|
| Min. | Type. | Max. | |||||
| BP5277-15 | 19.0 | 24.0 | 32.0 | 15.0 | 500 (*1) | -30 to 85 | 93 |
| BP5277-13 | 16.5 |
13.0 | 91 | ||||
| BP5277-12 | 15.0 | 12.0 | 90 | ||||
| BP5277-90 | 12.0 | 9.0 | 88 | ||||
| BP5277-50 | 8.0 | 5.0 | 83 | ||||
| BP5277-33 | 8.0 | 3.3 | 76 | ||||
News2012.04.06
2012.01.18
2011.11.29