New products of 2012New products of 2011New products of 2010New products of 2009Products
|
|
|||||||||||||||||||||||||||||||||||||||||||||||||
|
Configuring a conventional DC/DC converter begins with selecting the appropriate IC (for the load), along with a number of circuit constants (i.e. for phase compensation, peripheral circuitry). |
![]() |
A control circuit, switching element, coil, along with input/output capacitors, are built into a compact package equivalent to the TO-220. |
![]() |
A synchronous rectification switching method is utilized, resulting in a conversion efficiency of up to 92%. |
![]() |
An integrated heat sink, combined with special structure that dissipates heat directly from the element, enables a maximum output current of 500mA with no external heat sink required. |
![]() |
Parts integration results in a remarkably small mounting area. |
![]() |
| PCs, office equipment, measurement devices, industrial equipment, appliances, gas hot water heaters, washing machines, refrigerators, and more |
![]() |
| Part No. | Input Voltage (V) | Output Voltage (V) |
Output Current (mA) |
Operating Temperature Range (ºC) |
Power Conversion Efficiency (%) |
||
|---|---|---|---|---|---|---|---|
| Min. | Type. | Max. | |||||
| BP5275-50 | 6.0 | 12 | 14 | 5.0 | 500 | -20 to 80 | 88 |
| BP5275-33 | 4.5 | 3.3 | 83 | ||||
| BP5275-25 | 4.0 | 2.5 | 78 | ||||
| BP5275-18 | 4.0 | 1.8 | 73 | ||||
News2012.04.06
2012.01.18
2011.11.29