New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

Overview

ROHM offers 3 new LED drivers for LCD backlights featuring high voltage resistance (36V), making them ideal for automotive systems. A DC/DC converter, constant current block, and multiple protection circuits are integrated into a single chip, ensuring reliable, high quality LED backlight driving in LCDs of all types..

Lineup
HSOP-M28,HTSSOP-B24
  • For car navigation panels
    BD8113EFV: 7 lamps × 2 rows
    (HTSSOP-B24)
    BD8118FM: 7 lamps × 4 rows (HSOP-M28)

Features
  1. High voltage resistance output terminal: 36V
  2. Current mode step-up/down DC/DC converter (BD8113EFV)
    Step-up DC/DC converter
    (BD8118FM)
  3. Constant current LED driver
    2-line parallel (150mA max.): BD8113EFV
    4-line parallel (150mA max.):
    BD8118FM
  4. Compatible with both PWM and linear dimming control
  5. Multiple protection circuits
    (UVLO,OVP,TSD,OCP)
  6. Open/short protection built in
    (BD8118FM: Open protection only)
  7. ESD resistance (HBM): 8kV (BD8113EFV)
    (BD8118FM: 5kV)
Parallel 4-line parallel constant current output high brightness LED driver

Feature 1 : Step-up/-down DC/DC converter with REGSPICTM not susceptible to supply voltage fluctuations

The BD8113EFV and utilize ROHM's proprietary REGSPICTM system for automatic step-up/-down switching based on fluctuations in the supply voltage, resulting in stable performance. In addition, the inductor and capacitor - used in conventional SEPIC systems - are not required, saving both costs and valuable board space, while no input voltage restrictions contribute to greater design flexibility. Unique REGSPIC™ technology utilized

Feature 2 : PWM operation makes linear dimming from 0.38% duty possible

The BD8113EFV, and BD8118FM are compatible with both linear and PWM dimming control methods.
The PWM method optimizes step-up voltage startup, maintaining linearity from a duty of 0.38%. This results in superior dimming control with little power loss.
PWM Dimming possible from 0.38% duty

Feature 3 : Protection is also provided against LED disconnections

BD8113EFV and feature high ESD resistance (8kV) and numerous protection circuits, including low voltage malfunction prevention, thermal shutdown, and overcurrent/overvoltage protection. In addition, protection against LED disconnection or short-circuits, as well as current runaway during step-up operation, is included, providing a greater level of safety and reliability. Parallel 4-line constant current output high brightness LED driver

Lineup

Part No. Supply Voltage (V) Rectification Method No. of LEDs
(In Series)
Output
Voltage (V)
Output Current
(mA)
Switching Frequency
(MHz)
Primary Brightenss Control Method Package
(mm)
BD8113EFV 5.0 to 30 External Diode
(Step-up/-down)
3-7 lamps
× 2 lines
(parallel)
Max.36 Max. 150/line 0.25 to 0.60 Control via PWM signals from the PWM pin/Analog voltage from the VDAC pin HTSSOP-B24
(7.8×7.6,H=
1.0Max.)
BD8118FM 4.5 to 30 External Diode
(Step-up)
3-7 lamps
× 4 lines
(parallel)
Max.36 Max. 150/line 0.25 to 0.55 Control via PWM signals from the PWM pin/Analog voltage from the VDAC pin HSOP-M28
(18.5×9.9,H=
2.2Max.)

Related Information

ROHM utilizes the most advanced technologies to develop cutting-edge products optimized for current and next-generation devices.

Click here to inquire about our products


News