New products of 2010New products of 2009New products of 2008Products
|
![]() Overview
Feature 1: 90%+ efficiency results in low heat generation, saving space
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Unlike conventional Class AB speaker amps where more than half the power is converted to heat, ROHM's BD5424EFS and BD5423AEFS and BD5423MUV feature 91% efficiency, making thermal countermeasures, such as heat sinks and cooling fans, unnecessary. As a result, applications can be made thinner and more compact. | ![]() |
| The BD5431EFS integrates an original soft mute circuit that smoothes the envelope waveform during output ON/OFF, resulting in high performance muting operation. |
![]() |
| ROHM wafer level CSP Class D headphone amps are ideal for mobile phones, notebook PCs, and other equipment requiring voice generation functionality. A unique filterless modulation method reduces the number of external components to 3, resulting in significant space savings. | ![]() |
| Ultra-thin LCD TVs | Electric drums | Museum guidance systems |
Intercoms |
| Portable gaming devices | Karaoke systems | Massage chairs | TV conference systems |
| Gaming equipment | Electric guitars | Guitar amps | Vending machines |
| Power speakers for PCs | Keyboards | Electronic pianos | IC recorders |
| Mobile phones | Portable audio systems | Bus guidance systems | Fitness equipment |
| Speaker-equipped portable audio players | Mini-component systems | PA systems | Toys |
| Home stereo systems | Megaphones | Portable navigation systems | Notebook PCs |
| Security systems | Shelf-mounted amp speakers | Car communication equipment | and more… |
| Part No. | Output | Input Type | Output Type | Power Supply Voltage | Speaker Load | Package (mm) |
| NEW BD5424EFS |
20W+20W (17V,8Ω) |
Analog | BTL | 10.0 to 18.0 | 3.6 to 16 | 18.5× 9.5× t1.0 |
| BD5423AEFS | 17W+17W (12V,4Ω) |
Analog | BTL | 10.0 to 16.5 | 4 to 16 | 18.5× 9.5× t1.0 |
| NEW BD5423MUV |
17W+17W (12V,4Ω) |
Analog | BTL | 10.0 to 16.5 | 4 to 16 | 7.0× 7.0× t1.0 |
| NEW BD5426EFS |
10W+10W (13V,8Ω) |
Analog | BTL | 10.0 to 16.5 | 6 to 16 | 18.5× 9.5× t1.0 |
| NEW BD5426MUV |
10W+10W (13V,8Ω) |
Analog | BTL | 10.0 to 16.5 | 6 to 16 | 7.0× 7.0× t1.0 |
| NEW BD5427EFS |
7W+7W (12V,8Ω) |
Analog | BTL | 10.0 to 16.5 | 6 to 16 | 18.5× 9.5× t1.0 |
| NEW BD5427MUV |
7W+7W (12V,8Ω) |
Analog | BTL | 10.0 to 16.5 | 6 to 16 | 7.0× 7.0× t1.0 |
| BD5431EFS | 17W+17W (12V,4Ω) |
Differential Analog/PWM | BTL | 10.0 to 16.5 | 4 to 16 | 18.5× 9.5× t1.0 |
| BD5413EFV | 5W+5W (9V,6Ω) |
Analog | BTL | 6.0 to 10.5 | 6 to 16 | 7.8× 7.6× t1.0 |
| BD5460GUL | 2.5W (5V,4Ω) |
Differential Analog (Single Input) |
BTL | 2.5 to 5.5 | 4 to 16 | 1.6× 1.6× t0.55 |
| BD5461GUL | 2.5W (5V,4Ω) |
Differential Analog (Single Input) |
BTL | 2.5 to 5.5 | 4 to 16 | 1.6× 1.6× t0.55 |
| NEW BD5471MUV |
2.5W+2.5W (5V,4Ω) |
Analog |
BTL | 4.5 to 5.5 | 4/8 | 4.0×4.0×t1.0 |
| NEW BD5632NUX |
2.5W (5V,4Ω) |
Analog |
BTL | 2.5 to 5.5 | 4/8 | 2.0×3.0×t0.6 |
| NEW BD5634NUX |
2.5W (5V,4Ω) |
Analog |
BTL | 2.5 to 5.5 | 4/8 | 2.0×3.0×t0.6 |
| NEW BD5638NUX |
2.5W (5V,4Ω) |
Analog |
BTL | 2.5 to 5.5 | 4/8 | 2.0×3.0×t0.6 |
News2010.03.01
2-Wavelength Laser Diodes with Novel Real Index Guide for High Temperature, Low Current Operation
2010.02.22
2010.02.01
2010.01.06
Optimized for high voltage loads in voltage divider circuits High voltage chip resistors KTR Series
2009.11.27