New products of 2012New products of 2011New products of 2010New products of 2009Products
|
![]() Overview
Feature 1: 90%+ efficiency results in low heat generation, saving space
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Unlike conventional Class AB speaker amps where more than half the power is converted to heat, ROHM's BD5424EFS and BD5423AEFS and BD5423MUV feature 91% efficiency, making thermal countermeasures, such as heat sinks and cooling fans, unnecessary. As a result, applications can be made thinner and more compact. | ![]() |
| The BD5431EFS integrates an original soft mute circuit that smoothes the envelope waveform during output ON/OFF, resulting in high performance muting operation. |
![]() |
| ROHM wafer level CSP Class D headphone amps are ideal for mobile phones, notebook PCs, and other equipment requiring voice generation functionality. A unique filterless modulation method reduces the number of external components to 3, resulting in significant space savings. | ![]() |
| Ultra-thin LCD TVs | Electric drums | Museum guidance systems |
Intercoms |
| Portable gaming devices | Karaoke systems | Massage chairs | TV conference systems |
| Gaming equipment | Electric guitars | Guitar amps | Vending machines |
| Power speakers for PCs | Keyboards | Electronic pianos | IC recorders |
| Mobile phones | Portable audio systems | Bus guidance systems | Fitness equipment |
| Speaker-equipped portable audio players | Mini-component systems | PA systems | Toys |
| Home stereo systems | Megaphones | Portable navigation systems | Notebook PCs |
| Security systems | Shelf-mounted amp speakers | Car communication equipment | and more… |
| Part No. | Output | Input Type | Output Type | Power Supply Voltage | Speaker Load | Package (mm) |
| NEW BD5424EFS |
20W+20W (17V,8Ω) |
Analog | BTL | 10.0 to 18.0 | 3.6 to 16 | 18.5× 9.5× t1.0 |
| BD5423AEFS | 17W+17W (12V,4Ω) |
Analog | BTL | 10.0 to 16.5 | 4 to 16 | 18.5× 9.5× t1.0 |
| NEW BD5423MUV |
17W+17W (12V,4Ω) |
Analog | BTL | 10.0 to 16.5 | 4 to 16 | 7.0× 7.0× t1.0 |
| NEW BD5426EFS |
10W+10W (13V,8Ω) |
Analog | BTL | 10.0 to 16.5 | 6 to 16 | 18.5× 9.5× t1.0 |
| NEW BD5426MUV |
10W+10W (13V,8Ω) |
Analog | BTL | 10.0 to 16.5 | 6 to 16 | 7.0× 7.0× t1.0 |
| NEW BD5427EFS |
7W+7W (12V,8Ω) |
Analog | BTL | 10.0 to 16.5 | 6 to 16 | 18.5× 9.5× t1.0 |
| NEW BD5427MUV |
7W+7W (12V,8Ω) |
Analog | BTL | 10.0 to 16.5 | 6 to 16 | 7.0× 7.0× t1.0 |
| BD5431EFS | 17W+17W (12V,4Ω) |
Differential Analog/PWM | BTL | 10.0 to 16.5 | 4 to 16 | 18.5× 9.5× t1.0 |
| BD5413EFV | 5W+5W (9V,6Ω) |
Analog | BTL | 6.0 to 10.5 | 6 to 16 | 7.8× 7.6× t1.0 |
| BD5460GUL | 2.5W (5V,4Ω) |
Differential Analog (Single Input) |
BTL | 2.5 to 5.5 | 4 to 16 | 1.6× 1.6× t0.55 |
| BD5461GUL | 2.5W (5V,4Ω) |
Differential Analog (Single Input) |
BTL | 2.5 to 5.5 | 4 to 16 | 1.6× 1.6× t0.55 |
| NEW BD5471MUV |
2.5W+2.5W (5V,4Ω) |
Analog |
BTL | 4.5 to 5.5 | 4/8 | 4.0×4.0×t1.0 |
| NEW BD5632NUX |
2.5W (5V,4Ω) |
Analog |
BTL | 2.5 to 5.5 | 4/8 | 2.0×3.0×t0.6 |
| NEW BD5634NUX |
2.5W (5V,4Ω) |
Analog |
BTL | 2.5 to 5.5 | 4/8 | 2.0×3.0×t0.6 |
| NEW BD5638NUX |
2.5W (5V,4Ω) |
Analog |
BTL | 2.5 to 5.5 | 4/8 | 2.0×3.0×t0.6 |
News2012.01.18
2011.11.29
2011.10.11