New products of 2010

New products of 2009

New products of 2008

Products

Energy Saving!ECO Devices
Expand! Optical data exchange functionality for ease of use

Overview:BU92747GUW/BU92747KV

  • Communication Standards
     IrDA SIR : 2.4kbps, 9.6kbps, 19.2kbps,
           38.4kbps, 57.6kbps, 115.2kbps
     IrDA MIR : 0.576Mbps, 1.152Mbps
     IrDA FIR : 4Mbps
     IrSimple
  • 16bit data bus with IrSimple-4M communication increases transmission speed while reducing CPU load
  • Built-in 5kbyte FIFO (transmitting/receiving)
  • Power down mode possible for both receiving and transmitting blocks
  • Integrated infrared remote control transmission control function
  • Compact package (VBGA048W040)

  Package Comparison
 

Feature 1: IrSimple-4M utilized for high-speed communication

High speed data transmission is achieved using IrSimple, a high-speed infrared communication protocol 50 times faster than IrDA SIR (115.2Kbps) and 4-10 faster than IrDA FIR (4Mbps). High quality images can be transmitted almost instantaneously. IrSimple vs. IrDA (When transmitting 500kB of data)

Feature 2: Easy to add onto existing systems

2IrDA controller LSIs are easy to install
ROHM also offers a complete lineup of IrDA transceiver modules,See here for details.Click!
ROHM’s IrDA controller ICs feature a general-purpose CPU interface that allows virtually any CPU to be used, making it possible to add IrDA communication functionality to sets without worrying about the CPU compatibility..
 

Feature 3: Built-in 5kbyte FIFO and 16bit data bus width lightens CPU load

The internal 5kbyte high capacity FIFO stores 2 frames worth of data, reducing the number of CPU interrupts. This, combined with a 16bit data bus width, significantly lightens the load on the CPU. High capacity 2-frame storage 5kbyte FIFO

Applications

· Mobile phones · Scanners · Refrigerators · Calculators · Museum guidance systems
· Printers · Desktop/
notebook PCs
· Electric ovens · Medical devices · Public information displays
· Digital cameras · PDAs · Gaming devices · Health meters · Automotive systems
· Car navigation systems · Portable terminals · Electronic books · Industrial equipment · Car maintenance ports
· LCD TVs · Fax machines · Game consoles · Vending machines · Lighting
· HDD/DVD recorders · Gas meters · ID tags · Ticketing machines · Electronic boards
· Digital audio players · Power meters · Storefront signs · FA equipment    
· Projectors · Rice cookers · Toys · Electronic dictionaries   and more...

Lineup

Part No. Communication Speed Power Supply Voltage Interface Supply Voltage Infrared Remote Control Transmission Control Interface Package
(mm)
BU92001KN 2.4 to
115.2kbps
(SIR)
2.5V to
3.5V
UART VQFN20
4.2×4.2×t0.95
NEWBU92747GUW 2.4 to
115.2kbps
0.576Mbps,
1.152Mbps
4.0Mbps
(SIR, MIR,FIR,
IrSimple)
1.62V to
1.98V
1.62V to
3.6V
compatibility 16bit BUS
interface
VBGA048W040
4.0×4.0×t0.9
NEWBU92747KV VQFP48
9.0×9.0×t1.6

 

Related Information

■New Products

[Related Products]

ROHM utilizes the most advanced technologies to develop products that meet the needs of current and next-generation devices.

Inquiries concerning our products

News