New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

Lowest current consumption in the industry: 0.35uA CMOS opamps designed for signal amplification in portable devices and sensors.

Overview | Features | Lineup | Applications

Industry's lowest current consumption (0.35µA)!CMOS op-amps designed for signal amplification in portable devices and sensors.

Overview

ROHM adds to its extensive lineup of CMOS opamps with a single-channel type featuring a current consumption of only 0.35µA. A 1ch high-speed-response type with a slew rate of 0.05V/µs at 8.5µA is also available. Optimized for signal amplification in compact, portable applications requiring lower voltage operation and reduced current consumption.
The broad lineup includes ground sense and full swing types capable of operation up to either +85ºC or +105ºC.
In addition, all models feature 4kV ESD resistance for greater reliability.

1ch CMOS Opamp

Features

  • Lowest current consumption in the industry: 0.35µA (BU7265G/SG, BU7411G/SG)
  • 1.6V operation optimized for battery drive (BU7411G/SG)
  • High slew rate: 0.05V/µs (BU7271G/SG, BU7421G/SG)
  • Selectable input/output specifications
      Full Swing Type (BU7265G/SG, BU7271G/SG)
      ground Sense Type (BU7411G/SG, BU7421G/SG)
  • Wide operating temperature range: -40ºC to +105ºC
      (BU7265SG/BU7271SG/BU7411SG/BU7421SG)
  • High ESD resistance: 4kV
  • Low input bias current: 1pA
  • Compact SSOP5 package equivalent to SOT-23 (2.9× 2.8× t1.1mm)
Block Diagram

Two new products are offered: an ultra-low current consumption type and low current consumption type (slew-rate-optimized)

Part No. Temperature Range I/O Type Current Consumption Power Supply Voltage Slew Rate Package
NEWBU7265G -40ºC to +85ºC Full Swing 0.35μA 1.8V to 5.5V 0.0024V/µs SSOP5
(2.9× 2.8× t1.1mm)
NEWBU7265SG -40ºC to +105ºC
NEWBU7411G -40ºC to +85ºC Ground Sense 0.35μA 1.6V to 5.5V 0.0024V/µs
NEWBU7411SG -40ºC to +105ºC
NEWBU7271G -40ºC to +85ºC Full Swing 8.6μA 1.8V to 5.5V 0.05V/µs
NEWBU7271SG -40ºC to +105ºC
NEWBU7421G -40ºC to +85ºC Ground Sense 8.5μA 1.7V to 5.5V 0.05V/µs
NEWBU7421SG -40ºC to +105ºC

Industry's lowest current consumption: 0.35µA (BU7265G/SG,BU7411G/SG)

ROHM offers a wide range of CMOS opamps, from standard types and 8.5µA current consumption types with high slew rates to ultra-low current consumption models (0.35µA) that contribute to greater energy savings in sets of all types.

Low current consumption

Low voltage operation (from 1.6V) ideal for battery driven sets (BU7411G/SG)

ROHM's low voltage CMOS opamps enable operation from 1.6V, making them ideal for portable, battery-driven devices and newer digital equipment requiring lower voltage operation.

Low voltage operation

ROHM ground sense amps are capable of operation from 0V (BU7411G/SG,BU7421G/SG)

ROHM CMOS ground sense opamps support ground level input. During single power supply operation having the capability of handling ground level input is particularly advantageous. The opamps are compatible with ground level output as well.

Ground Sense Operation

Full swing type featuring lossless signal amplification (BU7265G/SG,BU7271G/SG)

ROHM full swing opamps support not only ground sense, but supply voltage sense as well. Capable of signal input/output from ground level to the supply voltage, these units are compatible with high supply voltages, and the wide voltage range contributes to lower power consumption and improved energy saving designs.

Input/Output Full Swing Type

Applications

· Portable gaming systems · Gaming controllers · Digital cameras · Portable cameras
· Portable audio · Portable TVs · Mobile phones · Pedometers
· Blood pressure monitors · Gas meters · Surveillance cameras · Sensors
· Portable web devices · Communication equipment · Mobile printers · Digital Photo Frames
· Compact modules           And more

Related Information

ROHM cultivates and utilizes the most advanced technologies to develop products optimized for current and next-generation devices.

Click here to inquire about our products

News