New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices
Integrate Expand! Differentiate your set with high precision clock functionality. Programmable Clock Generator IC Series.(Customizable frequency)

Overview

With the constant evolution of consumer digital products towards greater functionality and higher performance comes a need to integrate more clocks in a smaller area. ROHM's 3ch programmable clock generators integrate 3 clocks into a single chip, providing the optimal solution for today's digital applications requiring multiple clocks. The programmable clock method enables arbitrary clock settings via serial interface, and high precision capability not only makes synchronization possible, it eliminates interference effects often caused by other clocks. In addition, the number of parts required is reduced, saving valuable board space.


Compact surface mount package : BU7331EKN

Features

Block Diagram

  1. 3 clocks integrated into a single chip
  2. Programmable clock frequencies
  3. Low power consumption: 3.6mW/ch
  4. Pin layout carefully designed to eliminate high frequency noise
  5. Fully synchronized clocks
  6. Level shifter built in
  7. Compact package contributes to end-product miniaturization

Unique High Performance Multi_PLL Operation

The frequency at PLL2 is generated using PLL1 as a reference, and PLL3 is generated based on PLL2. The frequency multiplier can be set to any value (a ROHM patent) for broad compatibility.


Unique High Performance Multi PLL Operation

Applications

·DVD players ·Multimedia players ·Media converters ·Printers
·DVD recorders ·Portable audio players ·Mobile phones ·PCs
·HDD recorders ·Home theater systems ·PDAs ·Copiers
·DVD drives ·Digital cameras ·Vending machines ·AV synthesizers
·AV components ·Video cameras ·Toys ·Wireless devices
·CD players ·Surveillance cameras ·Portable navigation devices ·Measurement equipment
·CD recorders ·Digital TVs ·Portable GPS
and more...
·Portable DVD players ·Set top boxes ·Scanners

Lineup

3ch Programmable Clock Generators

Part No. I/F Power Consumption Input Frequency Range
(MHz)
Output Frequency Range
(MHz)
Surface Mount Package
(mm)
NEW
BU7331EKN
I2C
3.6mw/ch
5 to 48
5 to 75(I/O≧2.7V)
5 to 48(I/O<7V)
HQFN20V
4.2×4.2×t 0.95
* A wide lineup of fixed type clock generators are also available.
Custom products are offered as well.

Related Information

ROHM utilizes original technologies to develop products that meet market needs.

Please do not hesitate to contact us if ypu need further information about the Clock Generator LSI Series.

News

>