New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices

Summary

The IA2002-CE10A features high resolution bi-directional scanning at 1000mm/sec, freeing up design of high performance sets.


IA2002-CE10A

Features

  1. 25in/sec (635mm/sec) scanning speed (monochrome)
  2. High resolution identification (200dpi) of credit card-sized media
  3. High heat resistance ceramic substrate used for precise, consistent scanning.
  4. Common power source compatibility results in low current consumption, low voltage (3.3V) drive.
  5. High quality optical output via unique prism
  6. Color light source support (selectable)
  7. Bidrectional scanning capability
<External Dimensions>(unit : mm)
Outline & dimensions

Applications

Security verification Confirmation of printing Scanning
Security verification Printing confirmation Scanning

Lineup

Part No. Resolution(dpi) Effective Scan Width CLK Frequency(MHZ) Scanning Speed(ms/Line) Light Source Type
IA2002-CE10A 200 54 4 0.2×3 RGB Color

Related Information

[News Release]

[Related Products]

ROHM utilizes the most advanced technologies to develop products that meet or exceed customer needs.

Please do not hesitate to contacts us if you need futher information about the Contact Image Sensor Heads.

News