New products of 2010

New products of 2009

New products of 2008

Products

Energy Saving!ECO Devices
Expand! Add USB charge functionality to your sets! Simply connect Safe Charge IC Series (USB Charge Protection IC)

Overview

An increasing number of portable devices utilize USB for data communications and battery charging. However, countermeasures must be made to safeguard against sudden and unexpected power surges. In answer to this ROHM has developed ultra-compact USB charge protection ICs that make it easy to protect portable electronic devices from abnormal voltages and currents. Simply plug it in.
The BD6046GUL – the newest addition to the lineup – integrates a reverse polarity protection function that prevents inadvertent possible combustion in the event of reverse connection.
Guaranteed charge protection USB Charge Protection IC

Features

  1. 30V overvoltage protection circuit built in
  2. Integrated low ON-resistance FET
  3. Built-in OVLO (Over Voltage Lock Out) circuit
  4. Equipped with a UVLO (Under Voltage Lock Out) circuit
  5. OCP (Over Current Protection) circuit incorporated
  6. Built-in startup delay function
  7. Ultra-compact CSP package
  8. Low current consumption
  9. Reverse polarity protection circuit built in (BD6046GUL)
USB Charge Protection IC: The industry’s first! Reverse! Ultra-compact CSP package
Part No. Voltage Resistance(V) OVLO(V) UVLO(V) OCP(A) Package(mm)
+30
6.4
2.65
1.2min
CSP (1.6 × 1.6, t=0.55)
BD6041GUL
5.85
BD6042GUL
6.2
BD6046GUL
± 30
6.7
3.60
CSP(2.5×2.5 t=0.55)

Feature 1: Ultra-compact CSP (Chip Scale Package) results in greater space savings

ROHM charge protection ICs integrate a low ON-resistance power switch, charge pump, and multiple protection circuits on a single chip. In addition, their ultra-compact size (chip-scale package) – the smallest in the industry – make them ideal for compact, portable battery-driven USB devices of all types.

Size Comparison The industry’s smallest charge protection IC

Feature 2: ± 30V voltage resistance ensures a high degree of safety during reverse USB connection

The rise in battery charging for portable devices via USB makes it increasingly important to protect against failures and possible injury due to external factors such as connector interface and/or supply capability. ROHM charge protection ICs feature 30V voltage resistance and integrate multiple protection circuits, shutting down power in the event of reverse connection, ensuring a greater degree of safety.

-30V Voltage resistance Reverse polarity protection circuit (OVP) built in

Applications

·Mobile phones · IC recorders · Mice ·Portable DVD players
·Portable audio players · Electronic dictionaries · Keyboards ·Single-segment tuners
·Digital cameras · Portable navigation devices · MOs ·USB hubs
·PDAs · Optical cameras · Electronic musical instruments ·USB speakers
· Portable gaming systems · Barcode readers · CD/DVD drives ·Blood pressure monitors
· Game controllers · POS systems · Printers ·Electronic toys
· Video camcorders · USB memory · Scanners ·Pedometers
· Bluetooth headphones · Portable HDDs · Multi-card readers and more…

Lineup

USB Charge Protection IC

Part No. Voltage Resistance
(V)
Circuit Current
(µA)
OVLO Detection Threshold
(V)
Overcurrent Limiter
(A Min.)
Output ON Resistance
(mΩ)
Startup Delay Circuit
(msec)
Surface Mount Package
(mm)
NEW
BD6046GUL
± 30
35
6.7
1.2
250
2.5
2.5× 2.5× t0.55
*Sample shipments of the BD6046GUL will begin in August 2008.

USB Charge Protection ICs

Part No. Voltage Resistance
(V)
Circuit Current
(µA)
OVLO Detection Threshold
(V)
Overcurrent Limiter
(A Min.)
Output ON Resistance
(mΩ)
Startup Delay Circuit
(msec)
Surface Mount Package
(mm)
+30
45
6.4
1.2
125
2.0
1.6× 1.6×t0.55
5.85
NEW
BD6042GUL
6.2

Related Information

ROHM utilizes the most advanced manufacturing processes and novel cutting-edge technologies to develop high reliability products for current and next-generation devices.

Inquiries concerning our products

News