New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

High performance headphone amps

| Key Feature 1| Key Feature 2| Key Feature 3| Lineup

Industry-best 2mA current consumption and high fidelity operation

Overview

Designers are faced with a variety of considerations when developing portable devices, including compactness, style, and battery life.
ROHM's headphone amps feature less than half the power consumption of conventional units and do not require output coupling capacitors, contributing to greater miniaturization and design flexibility. In addition, attenuated playback of low frequencies similar to systems utilizing output coupling capacitors is enabled for powerful audio reproduction.


Key Features
  • Single supply operation: 2.4V to 5.5V
  • No large capacitance output coupling capacitors required
  • Low noise distortion
  • Low current consumption
  • Built-in negative voltage power supply
  • Short-circuit protection and thermal shutdown circuits built in

Key Feature 1 :  Ultra-low 2mA current consumption (VDD=3.3V, no-signal stereo operation) and 0.006% distortion (VDD=3.3V, RL=16Ω, Po=10mW)

Headphone amps usually experience a trade-off between circuit current and distortion. To solve this problem ROHM utilizes a unique circuit structure for simultaneously low distortion and circuit current: 0.006% and 2mA - roughly half the circuit current of conventional amps that don't require an output coupling capacitor.

Ultra-low 2mA current consumption (VDD=3.3V, no-signal stereo operation) and 0.006% distortion (VDD=3.3V, RL=16Ω, Po=10mW)

Key Feature 2 :  Heavy bass playback via direct connection

ROHM output coupling capacitor-less headphone amps integrate a stable negative power supply charge pump circuit. In addition, signal processing is performed at reference Ground, eliminating the need for a large capacitance output coupling capacitor while allowing direct connection to headphones. This enables attenuated, powerful low-frequency playback similar to conventional systems using an output coupling capacitor.

Heavy bass playback via direct connection

Key Feature 3 :  Ultra-compact WL-CSP (2.1mm × 2.1mm)

ROHM headphone amps are offered in an ultra-compact 2.1mm × 2.1mm WL-CSP, reducing mounting area to only 1/5th the size of conventional circuits utilizing an 8-pin headphone amp and 2 large electrolytic capacitors. Height is reduced as well, making them ideal for sets with severe size restrictions.

Ultra-compact WL-CSP (2.1mm × 2.1mm) Surface Mount Area Comparison

Lineup

Part No. Power Supply
Voltage
(V)
No-Signal
Circuit Current
(mA)
Voltage
Gain
(V/V)
Output
Power
(mW)
THD+N
(%)
Output
Noise
Voltage
(µ Vrms)
PSRR
(dB)
Package Remarks
BD88200GUL 2.4 to 5.5 2.0 Set via
External Resistor
80
(VDD=3.3V
RL=16Ω)
0.006
(VDD=3.3V
RL=16Ω)
10 -80
(f=217Hz)
VCSP50L2
(2.1mm × 2.1mm
H=0.55mm Max.)
Virtual
Ground
Reference
Output
BD88210GUL -1.0
BD88215GUL -1.5
BD88220GUL -2.0
BD88400GUL Set via
External Resistor
Ground
Reference Output
BD88410GUL -1.0
BD88415GUL -1.5
BD88420GUL -2.0

Related Information

ROHM utilizes the most advanced technologies to develop products optimized for current and next-generation devices.
Click here for inquiries concerning our products

News