New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

System power supply ICs for CCD camera-equipped mobile phones

Key Feature 1 | Key Feature 2 | Key Feature 3 | Key Feature 4 | Lineup

Peripheral components integrated into a single chip

Overview

ROHM system power supply ICs are optimized for a variety of CCD applications, including portable devices such mobile phones and other camera-equipped sets.

Conventional sets incorporate CMOS cameras due to their low power consumption. However, they are susceptible to noise in darker environments, making them a poor choice for today's equipment that requires increasingly higher performance.
CCD cameras, on the other hand, provide much greater resolution and lower noise. They are also generally more reliable.

BD6029GU/BD6039GU Package
Click to Magnify

ROHM's broad lineup of power supply ICs for CCD cameras integrate all functions and peripheral components required to drive CCD cameras, contributing to set miniaturization while facilitating design.

  Key Features

●BD6029GU (7ch Output with Built-In FET)


  • Positive/negative DC/DC for CCD image element
    built in
  • Integrated switching transistor (positive supply)
  • All required phase compnensation/feedback resistors
    built in
  • Internal 5ch power supply for peripheral devices
  • Selectable output voltage for all 7 channels enables compatibility with a variety of CCD systems.
  • Output OFF output discharge function built in
    (all outputs)
  • I2C control
  • Compact CSP (Chip Scale Package): 4.35mm□


●BD6039GU (9ch Output with Built-In FET)


  • Positive/negative DC/DC for CCD image element
    built in
  • Integrated switching transistor
    (positive/negative supply)
  • All required phase compnensation/feedback resistors
    built in
  • Internal 7ch power supply for peripheral devices
  • External input voltage (5ch) utilized for greater efficiency
  • Selectable output voltage (5ch + 2ch fixed) ensures compatibility with a broad range of CCD systems.
  • Output OFF output discharge function built in
    (all outputs)
  • I2C control
  • Compact CSP (Chip Scale Package): 4.8mm□

BD6029GU
Click to Magnify
BD6039GU
Click to Magnify

Key Feature 1 : Integrated boost converter and step-down high voltage switching FET improves space efficiency

ROHM's BD6039GU CCD camera system power supply IC integrates a boost DC/DC converter and a step-down MOSFET. Simply connect an external Schottky barrier diode, coil, and capacitor to configure a boost/buck circuit.
(An EMD2-type Schottky barrier diode is recommended in order to minimize mounting area)

Switching transistor built in for increased space savings Click to Magnify

Key Feature 2 : Built-in easy-to-use variable output regulator

The BD6029GU and BD6039GU utilize an LDO regulator in the boost DC/DC output block. DC/DC output ripple is eliminated for stable output, and the step-up voltage can be varied, minimizing output loss between the LDO regulators for less heat generation and greater efficiency. In addition, the output voltage can be varied between 3 levels via register settings (I2C bus), ensuring broad compatibility.

Built-in easy-to-use variable output regulator Click to Magnify

Key Feature 3 : Low heat generation LDO regulator built in

BD6039GU includes LDO regulators (7ch) in order to supply power to peripheral devices, such as the analog front end and camera ISP. 4 of the channels are designed to provide large load currents to the input power supply terminals of separate systems.
Supplying an external optimized voltage minimizes loss at the output stage and reduces heat generation in the supply circuit.

Low heat generation LDO regulator built in Click to Magnify

Key Feature 4 : Internal discharge function improves system stability

BD6029GU and BD6039GU integrate discharge circuits at the output stage of all channels that absorbs charge from the output capacitor, ensuring that the output is at 0V when OFF. This eliminates the need for peripheral circuitry and results in a higher level of reliability.

Internal discharge function improves system stability
Click to Magnify

Lineup

Part No. Power Supply Voltage Positive CCD Voltage Negative CCD Voltage Regulator Interface Package
(mm)
VBAT
(V)
VIO
(V)
Output Voltage
(V)
FET,Current ability Output Voltage
(V)
FET,Current ability
BD6029GU 2.7 to 5.5 1.62to3.3 +15/+14.5/+13 Internal FET
Iomax=60mA
-8/-7.5/-7 External FET
Iomax=100mA
5ch I2C BUS VCSP85H4
(4.35 × 4.35)
H=1.0max.
BD6039GU 2.7 to 5.5 1.65 to 3.3 +15/+14.5/+13 Internal FET
Iomax=40mA
-8/-7.5/-7 Internal FET
Iomax=40mA
7ch I2C BUS
VCSP85H4
(4.8 × 4.8)
H=1.0max.

Related Information

ROHM utilizes and cultivates the most advanced technologies to develop products optimized to meet customer needs.
Click here for inquiries concerning our products

News