New products of 2012New products of 2011New products of 2010New products of 2009Products
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Car audio systems require high fidelity. ROHM Ics offer a wide dynamic range, low distortion, and low noise, making them ideal for a wide variety of car audio systems. |
![]() |
|
System Block Diagram![]() |
Lineup![]() |
|
With conventional volume technology the signal waveform becomes momentarily disconnected during adjustment, resulting in shock noise. (Refer to the blue line in the figure at right) ROHM's advanced switching technology eliminates these instantaneous disconnections, smoothing out the signal waveform during adjustment for virtually no shock noise. (Refer to the red line in the figure at right) The BD375□□ series utilizes proprietary switching technology not only for volume, but for input gain adjustment, tone control, and loudness switching as well. |
![]() |
| The development of high performance internal elements circuitry results in low noise, low distortion sound processors (3.8uVrms slew noise at 0dB input/output gain and 0.001% distortion at 1Vrms input). This ensures high fidelity audio reproduction in automotive systems. |
![]() |
| Until now changing the gain of the equalizer and the target frequency required modification of the external components. ROHM's novel circuit design with integrated programmable parametric equalizer enables the target frequency (fo), equalizer gain, and Q Curve to be controlled via microcontroller without the need for external parts/modifications. |
![]() |
| Vehicles come in all types of shapes and sizes. In order to create a realistic sound stage with high fidelity audio bass correction (utilizing LPF, HPF, and loudness, for example) is required. ROHM has developed a parametric-type loudness function for low-end (bass) correction compatible with vehicles of all types. Control is enabled using a microcontroller via I2C bus. In addition, the target frequency and high-end gain can be freely adjusted, making bass correction possible without requiring external components. |
||
![]() |
![]() |
|
Sound Processors with Built-In 2-Band Equalizer
| Part No. | Power Supply Voltage (V) |
Current Consumption (mA) |
No. of Input Selectors |
Input Gain (dB) |
Volume (dB) |
Fader (dB) | Parametric EQ |
Loudness | LPF for Subwoofer |
Output Noise (µVrms) |
Maximum Output (Vms) |
Distortion (%) |
Package | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Single | ISO | No. of Outputs |
|||||||||||||
| BD37511FS | 7.0to 9.5 |
15 | 3 | 0 | 0to+20 | 0to-40 | 0to -62, -∞ |
4 | - | - | - | 6 | 2.3 | 0.005 | SSOP- A20 |
| BD37512FS | 1 | ||||||||||||||
| BD37513FS | 38 | +15to-79, -∞ |
0to -79, -∞ |
○ | 3.8 | 0.001 | |||||||||
| BD37514FS | 5 | ○ | |||||||||||||
| BD37515FS | +15to -79, -∞ |
○ | ○ | ||||||||||||
| BD37521FS | 0to -79, -∞ |
4 | - | EXT | - | SSOP- A24 |
|||||||||
| BD37522FS | 4 | ○ | ○ | ||||||||||||
| BD37523FS | +15to -79, -∞ |
5 | ○ | ||||||||||||
Sound Processors with Built-In 3-Band Equalizer
| Part No. | Power Supply Voltage (V) |
Current Consumption (mA) |
No. of Input Selectors |
Input Gain (dB) |
Volume (dB) |
Fader (dB) | Parametric EQ |
Loudness | LPF for Subwoofer |
Mixing | Level Meter |
Options | Output Noise (µVrms) |
Maximum Output (Vms) |
Distortion (%) |
Package | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Single | ISO | No. of Outputs |
ATT | ||||||||||||||||
| BD37524FS | 7.0to 9.5 |
38 | 4 | 1 | 0to+20 | +15to -79, -∞ |
+15to -79, -∞ |
6 | ○ | ○ | LPF | - | - | ○ | - | 3.8 | 2.3 | 0.001 | SSOP- A24 |
| BD37531FV | 2/3/5 | 3/2/1 | - | - | SSOP- B28 |
||||||||||||||
| BD37532FV | LPF | ||||||||||||||||||
| BD37533FV | ○ | ○ | |||||||||||||||||
| BD37534FV | ○ | ||||||||||||||||||
| BD37541FS | EXT | - | - | - | SSOP- A32 |
||||||||||||||
| BD37542FS | LPF | ○ | |||||||||||||||||
| BD37543FS | LPF + HPF |
○ | |||||||||||||||||
| BD37544FS | 1/3/4 | - | - | Super Bass |
|||||||||||||||
| BD37545FS | 2/3/5 | ○ | Ext. I/O |
||||||||||||||||
News2012.01.18
2011.11.29
2011.10.11