New products of 2010

New products of 2009

New products of 2008

Products

Energy Saving!ECO Devices
Expand!Upgrade your DSP sets.For car audio Sound Processor IC Series

Overview

Take your car audio set to the next level with ROHM’s high fidelity sound processors

ROHM sound processors dramatically improve sound quality in existing systems. The fader volume is configured just before the power amplifier, resulting in a distortion of only 0.0004%.

■BD3461FS / BD3465FV
Built-in electronic volume optimized for 4ch/6ch models
+15 to -79dB(1dB/step)     
Advanced switch reduces popping noise during volume adjustment
Low noise characteristics: 1.9µVrms
Ultra-low distortion (0.0004% typ)
Large output voltage
 
・・・2.3Vrms to 100kHz
  ・・・2.0Vrms at 200kHz
Thin Surface Mount Packages BD3461FS,BD3465FV

New High Fidelity Design
Conventional DSP
THD+Nvs Attenuation

Low noise + Low distortion

Ultra-low noise and distortion technologies result in a wide dynamic range (120dB) and a distortion of only 0.004% at output amplitudes greater than 1Vrms, ensuring high performance operation.   Low noise + Low distortion

Advanced switch utilized for reduced popping noise

Combines the smoothness of a potentiometer volume with the precision of a resistance ladder volume for silent volume adjustment with no popping noise.   Advanced switch utilized for reduced popping noise

Built-in amp features flat frequency characteristics up to 100kHz

The built-in high slew rate amp features linear output characteristics at up to 100kHz, enabling high fidelity audio playback - even with DVD players.   Built-in amp features flat frequency characteristics up to 100kHz

Specifications

  
Part No. Playback Distortion
(%)
Output Noise
(µVrms)
Residual Noise
(µVrms)
Fader Volume
(dB)
Interrupt Input Mixing Mixing
ATT
Address Selector
BD3461FS
(For DSP/Navigation)
300 0.0004 1.9 1.6 +23 to -79,-∞
Independent 6ch
3ch
BD3465FV
(For DSP/Navigation)
300 0.0004 1.9 1.6 +23 to -79,-∞
Independent 4ch
3ch

Applications

· Car audio · Flat panel TVs · Portable audio · Clock radios
· Home theater systems · Gaming consoles · Mini-component systems · Radio/cassette players
· Powered speakers · AV receivers · TVs · Electronic musical instruments
· Toys · Karaoke systems · PA systems · Gaming devices
· PCs · Car navigation systems · Local broadcast systems · Public transit PA systems
           
etc.

Related Information

[Related Products]

ROHM utilizes the most advanced, novel technologies to develop products optimized for current and next generation devices.

Inquiries concerning our products

News