New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices
LED Driver ICs for LCD Backlights LSI Series

Overview

ROHM LED driver ICs for LCD backlights were specifically designed to provide optimized viewing with low
power consumption. A special double dimming function adjusts the brightness based not only on ambient
conditions, but on image content as well for the ultimate in visibility.
ROHM's unique double dimming function adjusts the brightness based on image content and ambient
conditions, resulting in superior visibility with lower power consumption.


Ultra-compact Surface Mount Package/BD6095GUL,BD6095GU,BD6092GU

Features

Backlight Dimmer

  1. I/F compatible with analog output sensor (linear/logarithmic output)
  2. Gain control function with wide light measurement range built in
  3. Customizable register settings based on the current adjustment curve for brightness
  4. Backlight adjustment function linked with video display based on external PWM control
  5. Integrated I2C bus interface

New Double Dimmer System

LED driver (BD6095GUL)

  1. High efficiency inductorless operation with x1.33 mode charge pump step-up circuit
  2. 5-lamp (max.) backlight drive capability for high brightness, large screen LCDs
  3. Built-in LED driver for Flash
  4. Integrated 2ch regulator (16-step switching)
  5. Integrated I2C bus interface

Double Dimming Functionality Results in Lower Energy Consumption Double Dimming Functionality Results in Lower Energy Consumption
LED driver IC with dimmer function:BD6095GUL Dimmer control IC:BD6092GU

Applications

·Mobile phones · Car navigation systems · Notebook PCs · Vending machines
· PDAs · Car entertainment systems · Kiosks · Portable GPS equipment
· Digital cameras · Portable gaming equipment · Security systems · Electronic musical instruments
· Video cameras · Printers · Parking exit fare machines · LCD TVs
· Portable audio players · Electronic dictionaries · Massage chairs · Electronic advertising
· Portable DVD players · Intercoms · Portable navigation systems · Wireless phones
· Single-segment TVs · Communication equipment · Portable media players · Portable internet terminal
· Measurement equipment · Fax machines · Registers
and more…

Lineup

Part No. Power Supply Voltage
(V)
LED Connection Method Step-up Circuit LEDs for Backlight and Flash Control Interface Packages
(mm)
NEW
BD6095GUL
2.7 to 5.5
Parallel connection
Charge pump
5 lamps
(25.6mA max.)
128step
1 lamps
(120mA max.)

32step
I2C BUS
3.75× 3.75× t0.55
NEW
BD6095GU
3.75× 3.75× t1.0
Under DevelopmentBD6088GUL
2.7 to 5.5
Parallel connection
Charge pump
6 lamps
(25.6mA max.)
128step
I2C BUS
3.5× 3.5× t0.55
Under DevelopmentBD6091GU
2.7 to 5.5
Serial connection
Chopper
8 lamps
(25.6mA max.)
128step
I2C BUS
3.0× 3.0× t1.0
BD6092GU
2.7 to 5.5
-
-
-
I2C BUS
2.8× 2.8× t1.0
BD6086GU
2.7 to 5.5
Parallel connection
Charge pump
7 lamps
(25.6mA max.)
128step
6
lamps
(25.4mA max.)
32step
I2C BUS
4.5× 4.5× t1.0
Under DevelopmentUnder Development

Related Information

ROHM utilizes the most advanced processes and original technology to develop products optimized for
current and next-generation devices.

Please do not hesitate to contact us if you need further information about LED driver ICs for LCD backlights.

News