New products of 2010

New products of 2009

New products of 2008

Products

Energy Saving!ECO Devices
New power package! Low Profile, High Output  Surface Mount Lens LEDs

The industry’s first side view type and the ultra-low-profile side view type
simplify designs and processing

Feature 1: The first surface mount side view and the lowest profile LEDs on the market

A wide lineup of side view and top view LEDs are available optimized for virtually any need.

Side view package - an industry first - contributes to simpler designs Ultra-low profile top view type (SML-J1): 4.5mm

Feature 2: Excellent directivity characteristics

Ultra-narrow 8º directivity with an optical shift of only ±3º

SML-L13DT SML-J14DT

Feature 3: Higher brightness

New element structure increases brightness significantly over conventional products: 28cd at 20mA.

Lineup

SML-L13DT (Side view type)
Color Luminous Intensity
[cd]
Operating Current
[mA]
Forward Voltage
[V]
Dominant Wavelength
[nm]
Optical Axis Tolerance
[°]
Orange 15 20 2.0 605 ±3
SML-J14DT (Top view type)
Color Luminous Intensity
[cd]
Operating Current
[mA]
Forward Voltage
[V]
Peak Wavelength
[nm]
Optical Axis Tolerance
[°]
Orange 28 20 2.0 610 ±3

A broad color lineup enables selection of the optimal solution to fit a variety of needs.

Parameter (Units) Typical Value
Red(V) Red(U) Orange Yellow Yellow-
Green
Pure
Green
Conditions IF=20mA
Forward Voltage VF(V) 2.0
Luminous Intensity IV(cd) 10 16 28 18 7 1.5
Dominant Wavelength λD(nm) 630 620 605 590 572 560

Applications

Space-saving design and high brightness technology makes them ideal for a broad range of sets.

  • Autofocus lighting in digital cameras, video cameras, and other devices
  • FA equipment, image recognition products, gaming equipment
  • Infrared lighting, sensors, security systems (infrared type), and more…

Related Information

ROHM utilizes the most advanced technologies to develop products optimized to fit the needs of current and next-generation devices.

Inquiries concerning our products


News