New products of 2008New products of 2007Products
|
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ROHM’s BP5055-12 high voltage resistance AC/DC converter features a wide input voltage range (-240V to -600VDC, AC Conversion: 170V-425V), making it ideal for use in the unstable regions in standard power supplies. |
![]() |
|
The terminals of all ROHM LSIs, discrete semiconductors, and passive components are lead-free and comply with the RoHS directive, ensuring worry-free use throughout the world. Applicable directives: WEEE*1, RoHS*2 *1: WEEE - Waste Electrical and Electronic Equipment *2: RoHS - Restriction on the use of certain Hazardous Substances in electrical and electronic equipment |
| NO. | Parameter | Symbol | Rated Value | Unit | Measurement Conditions |
|---|---|---|---|---|---|
| 1 | Input Voltage | Vi | -600 | V | DC |
| 2 | Operating Temperature Range | Topr | -20 to 80 | ºC | |
| 3 | Storage Temperature Range | Tstg | -25 to 105 | ºC | |
| 4 | Maximum Permissible Surface Temperature | Tcmax | 105 | ºC | Ambient temperature + Module Temperature≦Tcmax |
| 5 | Maximum Output Current | IOmax1 | 250 | mA | Peak current value (Vi= -420V) |
| IOmax2 | 130 | mA | Peak current value (Vi=-420V to -600V) |
| NO. | Parameter | Symbol | Min. | Typ. | Max. | Unit | Measurement Conditions |
|---|---|---|---|---|---|---|---|
| 1 | Input Voltage | VI | -240 | -311 | -600 | V | |
| 2 | Output Voltage | VO | -12.0 | -12.7 | -13.4 | V | |
| 3 | Output Current | IO1 | - | - | 250 | mA | *1: Vi=-240V to -420V |
| 4 | Output Current 2 | IO2 | - | - | 130 | mA | *1: Vi=-420V to -600V |
| 5 | Line Regulation | Vr | - | 0.07 | 0.25 | V | Vi=-240V to -600V lO |
| 6 | Load Regulation | VI | - | 0.05 | 0.20 | V | lO=0 to 250mA |
| 7 | Output Ripple Voltage | VP | - | 0.08 | 0.20 | Vp-p | *2: |
| 8 | Power Conversion Efficiency | η | 70 | 77 | - | % |
*1: The maximum output current will vary based on the ambient temperature.
*2: The output ripple voltage may change depending on the smoothing capacitor, measurement environment, and peripheral circuit layout.
|
[Similar Products] |
|
News2008.05.01
2008.04.26
2008.03.18
2008.03.14