New products of 2008

New products of 2007

Products

Energy Saving!ECO Devices

Overview

The BP5716 integrates a primary stage switching circuit and secondary stage control circuit into a single package.
PWM control with 12V/1A output makes it easy to configure isolated power supplies.
Energy Saving

Features

  1. 84% efficiency in a PWM (flyback) switching power supply
    84% efficiency in a PWM (flyback) switching power supply
  2. Feedback overcurrent protection circuit built in
  3. Compact package
    Smaller than conventional systems!
  4. Input voltage range: 113V-170VDC
    (AC conversion: 80V-120V)

Pb Free/Rohs

The terminals of all ROHM LSIs, discrete semiconductors, and passive components are lead-free and comply with the RoHS directive, ensuring worry-free use throughout the world. Applicable directives: WEEE*1, RoHS*2

*1: WEEE - Waste Electrical and Electronic Equipment *2: RoHS - Restriction on the use of certain Hazardous Substances in electrical and electronic equipment

Absolute Maximum Ratings

NO. Parameter Symbol Rated Value Unit Measurement Conditions
1 Pin 8 Input Voltage VD 500 V  
2 Pin 6 Input Voltage VDD 25 V  
3 Pin 8 Input Current ID 500 mA  
4 Pin 6 Input Current IDD 10 mA  
5 Output Power PO 13 W  
6 Isolation Voltage VI 2.5 kV  
7 Maximum Permissible Surface Temperature Tcmax 105 ºC 1s (Between 1st and 2nd stages)
8 Operating Temperature Range Topr -25 to +80 ºC Ambient temperature + Module Temperature≦Tcmax
9 Storage Temperature Range Tstg -40 to +105 ºC  

Electrical Characteristics

Unless otherwise specified, Vi=141V, Ta=25ºC.
NO. Parameter Symbol Min. Typ. Max. Unit Measurement Conditions
1 Pin 8 Input Voltage VD - - 350 V IO=1000mA
2 Operating Supply Voltage VDD 8.8 12 20 V DC, IO=1000mA *1:
3 Rated Output Voltage VO 11.4 12.0 12.6 V  
4 Rated Output Current IO 0 - 1,000 mA  
5 Line Regulation Vr - 10 200 mV Vi=113V to 170VDC, lO=1000mA
6 Load Regulation VI - 58 200 mV lO=50 to 1000mA
7 Output Ripple Voltage VP - 300 500 mVpp *2: *3:
8 Power Conversion Efficiency η 75 84 - %  

*1: The initial operating voltage should be between 15.5V and 17.5V.
*2: The output ripple voltage may vary depending on the smoothing capacitor, measurement environment, and peripheral circuit layout.
*3: Not including pulse noise.

External Dimensions

External Dimensions

Circuit Application Examples

Circuit Application Examples

Applications

Refrigerators, washing machines, air conditioners, and other household appliances.   Refrigerators, washing machines, air conditioners, and other household appliances.

Related Information

[Similar Products]


■AC/DC Converters Catalog

ROHM utilizes original, cutting edge technologies to develop products optimized for current and next generation devices.

Please do not hesitate to contacts us if you need futher information about 
the Isolated AC/DC Converters.

News