New products of 2008New products of 2007Products
|
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
The terminals of all ROHM ICs, discrete semiconductors, and passive components are lead-free and comply with the RoHS directive, ensuring worry-free use throughout the world. Applicable directives: WEEE*1, RoHS*2 *1: WEEE - Waste Electrical and Electronic Equipment *2: RoHS - Restriction on the use of certain Hazardous Substances in electrical and electronic equipment |
| Parameter | Symbol | Rating | Unit | Remarks |
|---|---|---|---|---|
| Input Voltage | Vin | -195 | V | DC |
| Operating Temp. Range | Topr | -20 to 85 | ºC | |
| Storage Temp. Range | Tstg |
-25 to 105 | ºC | |
| Max. Surface Temp. | Tsmax | 100 | ºC | Including ambient temp. |
| Max. Output Current | Io | 200 | mA |
| Parameter | Symbol | Specifications | Unit | Measurement Conditions | ||
|---|---|---|---|---|---|---|
| Min. | Typ. | Max. | ||||
| Input Voltage |
Vin | -113 | -141 | -195 | V | DC |
| Output Voltage | VO | -11.5 | -12.5 | -13.2 | V | |
| Output Current | IO | - | - | 200 | mA | 1* |
| Line Regulation | Vr | - | -0.04 | 0.20 | V | Vin=-113V to 195V |
| Load Regulation | VI | - | 0.03 | 0.20 | V | lO=0 to 200mA |
| Rippe Voltage |
VP | - | 0.07 | 0.20 | Vp-p | 2* |
| Conversion Efficiency | η | 74 | 82 | - | % | |
Ventilating fans, rice cookers,hot pots, electric fans, air purifiers, humidifiers, vacuum cleaners, and other devices utilizing 100V AC input.
|
[Compact Non-isolated AC/DC Converters Related products] |
|
■Compact Non-isolated AC/DC Converters Catalog |
|
News2008.07.25