New products of 2012

New products of 2011

New products of 2010

New products of 2009

Products

Energy Saving!ECO Devices

New Products Information

New Products
ROHM New Product News are produced in-house.

2011

New products

2011.12.26

The industry's first 100µF capacitor in the 1608(0603in)size

TCS series bottom electrode high capacitance tantalum capacitors

New Products

2011.12.16

Ultra-thin (1mm), thinner, TCTU series tantalum capacitors.  Update

Ultra-compact, ultra-thin 1005-sized large capacitance tantalum capacitors.

New Products

2011.11.29

BP5875 isolated high power LED driver module
Compact size supports a variety applications
New Products

2011.10.02

ROHM Develops World’s First Transfer-molded SiC Power Module
Capable of Operating at High Temperatures (225°C)
New Products

2011.09.14

Industry-Low 34 mΩ ON-Resistance Superjunction MOSFETs

Utilizing Deep Silicon Etching Technology

New Products

2011.07.13

ROHM's fast recovery diodes offer high efficiency with low noise

Optimized for free-wheel operation in PFCs and IGBTs

New Products

2011.07.08

MOSFETs for LED backlights

The industry's lowest ON resistance in a compact power package

New Products

2011.07.06

High brightness high heat dissipation white LEDs in the PSML3 package

Designed for backlighting and lighting applications

New Products

2011.06.01

Package and Color Lineup  Update

Standard Color EXCELED™ Series

New Products

2011.05.30

The extremely popular high-power 3-pin DC/DC converter module series
now appears with a New 36V Max. Converter Module!

Non-Isolated, High-Power, 3-Pin DC/DC Converter Modules BP5277 Series

New Products

2011.05.24

1W LED, Ideal for LED lighting !

High-heat resistance, High-power White LEDs - PSL01 Series

New Products

2011.05.16

Completed a common platform for headlamps (High / Low beam) and DRL driver IC

Developed microcontroller-less LED driver with built-in light modulation function

New Products

2011.05.10

Ultra-compact 0603 (0201in) size MCR006 Series Chip Resistors

Ideal for all compact devices

New Products

2011.05.09

The industry's first high performance high brightness lamps contribute to safer designs

High brightness high output LED source drivers for automotive rear lamps now available from ROHM

New Products

2011.04.13

Now it's even easier to use

EEPROMs, motor drivers, LED drivers, and speaker amps have been added

New Products

2011.03.24

LTR series of temperature-stable high power chip resistors  Update

High rated power and low TCR for superior resistance against temperature cycling

New Products

2011.03.14

BP5873 isolated high power LED driver module

All required functions included for LED lighting

New Products

2011.03.07

BP5872 isolated high power LED driver module

High efficiency, high power factor LED driver ideal for large LED lighting equipment (i.e. canopy lighting).

New Products

2011.02.14

BP5870 isolated high power LED driver module

Universal input, high power factor, and high efficiency operation

New Products

2011.02.09

The industry's thinnest form factor : 0.2mm

Ultra-compact, expressive PICOLED™-RGB and PICOLED™-Duo Series

New Products

2011.02.07

ROHM Develops New Motor Driver LSI

Part offers wide range of operating voltages and industry's shortest turn-on times in a compact package

New Products

2011.02.04

New protective layer used for improved abrasion resistance. T Coat Thermal Printheads

ROHM thermal printheads featuring a ne ultra-hard ' T Coat ' protective layer

New Products

2011.01.31

Meeting customer needs for high brightness in a lower profile

1.8cd from a package only 0.6mm thick

New Products

2011.01.14

Ultra-compact 0402(01005)-sized Chip Resistors  Update

Semiconductor processing technology utilized for increased miniaturization and greater dimensional precision

New Products

2011.01.14

Advanced light technology results in the world's first side view and ultra-low-profile LEDs  Update

High output surface mount lens LEDs for autofocus lighting